EN
Country: EN (Australia)
Select country/region

Language

  • English
asf-ir-universal-robots-stage-teaser-image-webx

Solutions for robots from Universal Robots

Universal Robots (UR) offers numerous cobot solutions for companies of all sizes. UR’s cobot portfolio offers five models with the following payload capacities and ranges:

  • UR3e (load capacity 3 kg, range 500 mm)
  • UR5e (load capacity 5 kg, range 850 mm)
  • UR10e (load capacity 12.5 kg, range 1,300 mm)
  • UR16e (load capacity 16 kg, range 900 mm)
  • UR20 (load capacity 20 kg, range 1,750 mm)

These are able to cover a wide range of applications. With their six joints, unbelievable flexibility, and easy integration into existing production environments, the cobots are designed to perform big tasks. Big tasks that become even bigger with a matching sensor and software solution from SICK, which enables them to meet your specific challenges in the area of safety and machine vision. SICK offers integrated solutions specifically for the UR+ ecosystem as well as many other integrable solutions for UR robots.

Universal Robots Logo Certified

SENSOR AND SOFTWARE SOLUTIONS FOR ROBOTS FROM UNIVERSAL ROBOTS

Integrated solutions for the UR+ ecosystem

Integrated sensor and software solutions for Robot Vision and Safe Robotics applications

Select solution
Integrated solutions from SICK for the UR+ ecosystem

Further solutions for robots from Universal Robots

Sensor and software solutions for Robot Vision and Safe Robotics applications

Select solutions
Solutions from SICK for robots from Universal Robots

YOUR PERSONAL CONSULTATION

Are you interested in robot solutions from SICK? Would you like to find out more about robotics or do you need specific advice? Our team of robotics experts would be happy to assist and will find the right solution for your application.

Contact form with envelope symbol

Contact us