SICK AppSpace SensorApps
Static Package Dimensioning

Digital object measurement using 3D snapshot technology

Your Benefits

  • Short process times thanks to automatic object measurement and data transmission with only one click
  • Easy installation and integration – no programming knowledge required
  • High flexibility with regard to the object size
  • Easy assignment and plausibility check of objects thanks to 2D color images
  • High reliability as a result of direct installation of the SensorApp on the 3D vision sensor
  • No additional computer required because the sensor makes the data directly available to an ERP system

Overview

Digital object measurement using 3D snapshot technology

The Static Package Dimensioning SensorApp uses 3D snapshot technology to measure stationary objects. From this the SensorApp collects 3D data which it can use to determine the minimum bounding box of the object. This simplifies, for example, the measurement of goods in order to determine their storage place. SICK also provides a web-based user interface. You can use this to display the height, width and depth of the box as well as a 2D color image of the measured object. The SensorApp can be installed directly on the Visionary-S AP 3D vision sensor. No additional computer for data processing is therefore required. The 3D vision sensor makes the calculated values available to an ERP system immediately.

At a glance
  • Determination of the minimum bounding box of each object
  • Lean stand-alone solution – no additional computer required
  • Easy-to-use web-based user interface
  • 2D color image
  • Plug and play solution based on SICK AppSpace

Supported Products

Products

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Technology3D snapshot
    LanguageEnglish
    Supported products

    V3S142-1AAAAAA

    V3S142-1AABAAB

    Supported browsersGoogle Chrome
All technical data can be found accompanying the individual product

Downloads