Contact
Feedback

Safety relays
UE11-4DX

This product family has been phased out!
Time-delayed contact expansion for all safety relays

Your Benefits

  • Offers all needed contact paths in a compact form
  • Time delay for optimal protection of brake applications
  • Fast diagnostics via status information reduces downtime
  • Fast, tool-free exchange via coded, plug-in screw-type terminals
  • Combines the advantages of classic relays and easy circuitry

Overview

Time-delayed contact expansion for all safety relays

The UE11-4DX safety relay expands evaluation units from the safety relays product family group. It has four safety outputs and two application diagnostic outputs and can switch an array of actuators. All safety outputs have a predefined time delay.

At a glance
  • Contact expansions enable four additional safety outputs for evaluation units in the safety relay product family group
  • 4 safety outputs, 2 application diagnostic outputs
  • Predefined time delays
  • Feedback signal for external device monitoring (EDM)
  • Coded type for all plug-in positions

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationsContact expansion
    Safety integrity level

    SIL2 (IEC 61508) 1)

    SILCL2 (EN 62061) 1)

    CategoryCategory 3 (EN ISO 13849) 1)
    Performance levelPL d (EN ISO 13849) 1)
    Delay time
    Number of enable current contacts4
    Housing width22.5 mm
    • 1) If the feedback current path Y1 - Y2 (external device monitoring) is monitored using an appropriate main unit.
All technical data can be found accompanying the individual product

Downloads

TOP