You searched for "identification"

1,115 results:

Result 1 - 24 out of 1115

Identification of Data Matrix codes on electronic components
Identification of Data Matrix codes on electronic components
  • Intelligent algorithm for correct assignment of RFID transponders to objects
  • Reliable filtering out of other RFID transponders in direct proximity
  • Modular design
  • Variable data output tailorable to customer requirements
  • Detection of object directions and speeds
  • Description of individual RFID transponders in the object flow
Compare now
Select
  • 100% redundant design (optional)
  • Suitable for belt conveyors and container-type sorters
  • Very high read rates
  • Suitable for IATA bar codes and RFID tags
  • Focus on bags and code reading in real time
  • Tried-and-tested high-performance sensors
Compare now
Select
  • Integrated interface for SICK diagnostics software
  • Modular system setup
  • Up to 6-line reading
  • Mirror hoods enable use in tight installation conditions
  • Redundant system design on request
Compare now
Select
ESD-safe identification of electronic components
ESD-safe identification of electronic components
  • Identification, weighing and measurement (L/W/H) of objects
  • Modular system concept for flexible upgrading and conversion options
  • Integrated alibi memory for central storage of LFT data
  • Certified according to MID and NTEP (OIML)
  • Expanded control of conveyor processes, e.g. for object singulation
Compare now
Select
  • Static dimensioning and weighing of pallets and other bulky freight items
  • Complete solution with folding steel tube frame, evaluation computer and touchscreen display
  • OIML certified and legal for trade according to international and local approval regulations
Compare now
Select
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Direction and position detection
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Compare now
Select
  • Powerful DPM code reader
  • Compact design
  • Snap-in mounting done in seconds
  • Stepless focus adjustment from 50 to 300 mm with millimeter precision
  • Controllable multi-color lights with optional polarizing filter
  • Magnifier effect for detection of the smallest codes
  • Easy auto set-up
  • Integrated laser distance measurement (ToF)
Compare now
Select
GO BEYOND. Discovery #6 Is there a tool which automatically detects all IO-Link devices in a machine? Would it not be desirable if the device descriptions (IODD) could be automatically downloaded... Read on
  • Extremely compact design
  • Reading range up to 0.5 m
  • Connection option for trigger sensors
  • Linkage option to superior control systems or directly to the cloud
  • Antenna and data processing integrated in the sensor
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Compare now
Select
IO-Link sensors are integrated into the overall automation system with an IO-Link master. The device description (IODD) is used for the specific configuration; function blocks simplify programming...
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Up to 4 external antennas
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Compare now
Select
  • Antenna and data processing integrated in the sensor
  • Read range up to 2 m
  • Linkage option to superior control systems or directly to the cloud
  • Excellent antenna characteristics
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Compare now
Select
  • Reading of 1D, 2D, and DPM codes
  • Special illumination: Direct white light; indirect, diffuse red light
  • Very rugged: Survives falls from 2.4 m height and 5,000 rollovers at 1 m drop height each
  • Interfaces: USB, RS-232 for integration into PROFIBUS, PROFINET, Ethernet TCP/IP, EtherCAT® industrial fieldbuses
Compare now
Select
 Efficient Communication enables bidirectional data transfer between control unit and sensor – for batch size 1, flexible processes and easy service. Smart Sensors are diligent data collectors...
  • Identification sensor for reading magnetic-coded tags
  • The tag number is output either via an analog voltage, a current output or via IO-Link
  • Digital switching output for presence detection of the tag
Compare now
Select
  • Reading at contact and distances up to 400 cm
  • Identification of all popular 1D codes
  • Scan rate up to 300 scans/second
  • Withstands 25 drops from 1.5 m height
  • Extremely lightweight, only 106 g
  • Connection as PS/2 and USB keyboard wedge, serial USB or via RS-232 TTL
  • Enclosure rating IP 41
Compare now
Select
  • Identification of all current 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Compact design, light housing
  • Manual operation and hands-free operation in presentation mode
  • Corded and cordless variants available
Compare now
Select
  • Identification of all standard 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Rugged, stable housing with IP 65 enclosure rating
  • Supports all common corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
  • Good read feedback via LED, beeper, and vibration
Compare now
Select
  • Identification of all popular 1D codes, with PDF version also stacked codes
  • Compact housing with up to IP 65 withstanding 50 drops from 2 m on concrete
  • Good read feedback via LED, beeper and vibrator
  • Supports all popular corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
  • Tool-free exchange of cable and battery
  • Corded and cordless versions available
Compare now
Select
  • Advanced SMART+ code reconstruction technology
  • New and flexible cloning plug technology
  • CAN, Ethernet and serial communications available on board (dependent on cloning plug variant)
  • Large depth of field due to real-time auto focus
  • Consistent, user-friendly SOPAS ET software
  • Built-in tracking without the use of an additional system controller
  • Flexible sorting, filtering, and logical functions
  • Integrated LED bar graph with pushbuttons
Compare now
Select
  • Intelligent decoding algorithms and high-performance DPM decoder
  • Immune to ambient light
  • Powerful LEDs in red, blue, infrared
  • Flexible optical accessories such as polarizing filter or dome attachment
  • Compact housing with swivel connector
  • Setup wizard with auto focus, aiming laser, green feedback LED
  • microSD card for storing images and backup copies of parameters
  • Innovative data handling with comprehensive sorting, filtering, and output formatting functions
Compare now
Select
  • Straightforward PROFINET connection
  • Minimal cabling complexity thanks to line and ring topologies
  • PROFINET with integrated switch (Dual Port)
  • Optimal reading field for intralogistics applications
  • Compact design
  • USB interface or microSD memory card
  • Adjustable scanning frequency of up to 1,000 scans per second
Compare now
Select

Result 1 - 24 out of 1115