Filter by:
You searched for "Safety switches"
463 results:
- Response range up to 7 mm
- 2 or 3 contacts
- Up to performance level PL e (EN ISO 13849)
- Sensors with plug connector or connected cable
- Flexi Loop-compatible M12 plug connector (depending on variant)
- Response range of up to 9 mm
- 2 or 3 contacts
- Up to performance level PL e / Cat. 4 (EN ISO 13849)
- Sensors with plug connector or connected cable
- LED status indicator (RE27)
- Flexi Loop-compatible M12 plug connector (depending on variant)
- Rectangular type: 12 mm x 26 mm x 40 mm
- Response range: 4 mm
- Two OSSD safety outputs
- Enclosure rating: IP67
- Temperature range: –25 °C bis +70 °C
- Rugged VISTAL® housing
- Up to performance level PL d (EN ISO 13849)
- Connection variants: M8 male connector, cable or cable with M12 male connector
- Types: M12 to M30
- Increased response ranges: 4 mm to 15 mm
- Two OSSD safety outputs
- Enclosure rating: IP67
- Temperature range: –25 °C to +70 °C
- Nickel-plated brass housing, plastic sensing face
- Up to performance level PL d (EN ISO 13849)
- Connection variants: M12 male connector, cable or cable with M12 male connector
- Response range of up to 14 mm
- Small housing with flexible mounting options
- Sensor activation possible from three sides
- Four different actuators available
- Universally coded, uniquely coded, and permanently coded sensors
- PL e (EN ISO 13849), SIL3 (IEC 61508)
- Safe series connection of up to 30 sensors possible
- Rugged design
- Variants with ANSI-compliant locking mechanism
- Standardized frame plates suitable for many safety switches from SICK
- Horizontal installation tolerance of 27 mm
- Compensation of vertical door offset up to ± 7 mm
- Variants with catch release button and emergency release
- Standardized metal housing
- Rigid or mobile actuators
- Available with M20 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
- Slow-action switching elements with four contacts
- IP 67 enclosure rating
- Compact plastic housing
- Rigid or mobile actuators
- 3 M20 x 1.5 cable entry glands
- Slow-action switching elements with three contacts
- IP 67 enclosure rating
- Compact plastic housing
- Rigid and mobile actuators
- Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
- Slow-action switching elements with two contacts
- High retaining force
- IP 67 enclosure rating
- Narrow plastic housing
- Rigid and mobile actuators
- Available with M16 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
- Slow-action switching element with up to three contacts
- IP 67 enclosure rating
- One clocked safety output for direct connection of sensors to a safety controller
- IP67 or IP69K enclosure rating
- Response range up to 15 mm
- LED status indicator
- Up to performance level PL e (EN ISO 13849)
- Safe series connection of sensors possible
- Two OSSD safety outputs for direct connection of sensors to a single safety controller
- Response range of up to 20 mm
- LED status indicator
- Up to performance level PL e (EN ISO 13849)
- Flexi Loop-compatible M12 plug connector
Non-contact safety switches
IN4000 Standard
- Design: Cylindrical
- Enable zone: 6 mm
- Dimensions: M18 x 90.5 mm
- Thread length: 55 mm
- Installation type: Non-flush
- Connection type Detail: Plug connector, M12, 4-pin
- Type of output: Semiconductor, pulsed
- Performance level: PL e
- Change information: The devices conform to Category 3 as well as PFHD 1.0 × 10–8. Please check whether the device meets the safety requirements of your application as a result. If you have any questions, please consult your sales organization.
Non-contact safety switches
TR4 Direct
- System part: Sensor with actuator
- Coding: Universally coded
- Safe switch on distance Sao: 15 mm
- Connection type Detail: Cable with plug M12, 8-pin
- Length of cable: 0.2 m
- Safe series connection: With Flexi Loop (with diagnostics), with T-connector (without diagnostics)
- Status display: yes
- Boundary area indication: no
Non-contact safety switches
TR4 Direct
- System part: Sensor with actuator
- Coding: Universally coded
- Safe switch on distance Sao: 25 mm
- Connection type Detail: Cable with plug M12, 8-pin
- Length of cable: 0.2 m
- Safe series connection: With Flexi Loop (with diagnostics), with T-connector (without diagnostics)
- Status display: yes
- Boundary area indication: no
Non-contact safety switches
RE2
- Systemteil: Sensor with actuator
- Number of N/O contacts: 1
- Number of N/C contacts: 1
- Number of signaling contacts: 0
- Connection type Detail: Cable
- Length of cable: 5 m
- Safe series connection: None, only individual wiring (with diagnostics)
- Status display: no
Non-contact safety switches
RE1
- Systemteil: Sensor with actuator
- Number of N/O contacts: 2
- Number of N/C contacts: 0
- Number of signaling contacts: 0
- Connection type Detail: Cable with M12 male connector, 4-pin
- Length of cable: 0.2 m
- Safe series connection: With Flexi Loop (with diagnostics)
- Status display: no
- Response range of up to 25 mm
- Unique and universally-coded sensors up to enclosure rating IP 69K
- Up to performance level PL e (EN ISO 13849)
- Two OSSD safety outputs
- Reliable series connection of up to 30 sensors possible (depending on the variant)
- LED status indicator
- Periphery indicator and magnetic holding force (optional)
- Flexi-Loop-compatible M12 plug connector (depending on the variant)
Electro-mechanical safety switches
i17S
- System part: Sensor
- Number of positive action N/C contacts: 2
- Number of N/O contacts: 1
- Housing material: Plastic
- Connection type Detail: Cable gland, 3 x M20
- Safe series connection: None, only individual wiring (with diagnostics)
- Retaining force: 12 N
Electro-mechanical safety switches
i110S
- System part: Sensor
- Number of positive action N/C contacts: 2
- Number of N/O contacts: 2
- Housing material: Metal
- Connection type Detail: Cable gland, 1 x M20
- Safe series connection: None, only individual wiring (with diagnostics)
- Retaining force: 12 N
Electro-mechanical safety switches
i12S
- System part: Sensor
- Number of positive action N/C contacts: 2
- Number of N/O contacts: 1
- Housing material: Plastic
- Connection type Detail: Cable gland, 1 x M16
- Safe series connection: None, only individual wiring (with diagnostics)
- Retaining force: 15 N
Electro-mechanical safety switches
i11S
- System part: Sensor
- Number of positive action N/C contacts: 2
- Number of N/O contacts: 1
- Housing material: Plastic
- Connection type Detail: Cable gland, 3 x M16
- Safe series connection: None, only individual wiring (with diagnostics)
- Retaining force: 10 N
Electro-mechanical safety switches
i12S
- System part: Sensor
- Number of positive action N/C contacts: 1
- Number of N/O contacts: 1
- Housing material: Plastic
- Connection type Detail: Cable gland, 1 x M16
- Safe series connection: None, only individual wiring (with diagnostics)
- Retaining force: 6 N