Filter by:
You searched for "Proximity sensors"
2,456 results:
- Type: 40 mm x 40 mm
- Extended sensing ranges: 20 mm to 40 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 68, IP 69K
- Temperature range: –25 °C to +85 °C
- Plastic housing
- Push-lock mounting system
- Sensor head can be rotated in five directions
- Thread sizes: M12 to M30
- Large sensing ranges: 4 mm to 20 mm
- Electrical configuration: DC, 3-wire
- Enclosure rating: IP68, IP69K
- Ambient temperature: –40 °C to +100 °C
- Rugged stainless-steel housing; plastic sensing face
- Load dump protection and high electromagnetic compatibility of 100 V/m
- E1 type approval
- Types: M8 to M30, 40 x 40 mm and 80 x 80 mm
- Increased sensing range: up to 75 mm
- Electrical configuration: DC 3- and 4-conductor
- Enclosure rating: IP68
- Temperature range: –30° C to +85° C
- PTFE coating for cylindrical thread designs
- Reduction factor 1 for all metals
- Types: M8 to M30
- Extended sensing ranges: 2 mm to 20 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 68, IP 69K
- Temperature range: –40 °C to +100 °C
- Food-compatible stainless-steel housing, plastic sensing face
- Optical adjustment indicator, IO-Link-ready
- Resistant to industrial cleaning agents, Ecolab-certified
- Types: M8 to M30
- Large sensing ranges: 2 mm to 40 mm
- Enclosure rating: IP68, IP69K
- Temperature range: –25 °C to +85 °C
- Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
- IO-Link and visual adjustment indicator
- Resistant against oils, cooling lubricants and cleaning products
- Types: M8 to M30
- Extended sensing ranges: 1.5 mm to 38 mm
- Electrical configuration: DC 3-/4-wire, DC 2-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +75 °C
- Nickel-plated brass housing; plastic sensing face
- Sizes: M8 and M12
- Detection of metallic double films
- Electrical configuration: DC, 4-conductor
- Temperature range: −25 °C ... +70 °C
- Enclosure rating: IP68
- Detection regardless of the gripper position
- Teach-in via cable or IO-Link
- Type: 80 mm x 80 mm
- Longer sensing ranges: 50 mm to 60 mm
- Electrical configuration: DC 3-/4-wire, or AC/DC 2-wire
- Enclosure rating IP 65 or IP 67
- Temperature range: –25 °C to +80 °C
- Plastic housing
- Programmable N/O or N/C function
- Sensing range setting via potentiometer
- Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
- Extended sensing ranges: 2 mm to 8 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 68
- Temperature range: –25 °C to +75 °C
- Tough VISTAL™ housing
- Small version with 270° output state display
- Types: 5 mm x 5 mm x 25 mm or 8 mm x 8 mm x 40 mm
- Extended sensing ranges: 0.8 mm to 4 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP 67 or IP 68
- Temperature range: –25 °C to +75 °C
- Tough VISTAL™ housing
- Thin version with 270° output state display
- Types: 8 mm x 16 mm x 4 mm or 10 mm x 30 mm x 6 mm
- Extended sensing ranges: 1.5 mm to 3 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP 67
- Temperature range: –20 °C to +70 °C
- Plastic housing
- Flat, space-saving and light design
- Types: M8 to M30
- Extended sensing ranges: 2 mm to 20 mm
- Electrical configuration: DC 3-/4-wire, DC 2-wire
- Enclosure rating: IP 68, IP 69K
- Temperature range: –40 °C to +100 °C
- Rugged stainless-steel housing; plastic sensing face
- Optical adjustment indicator, IO-Link-ready
- Resistant to oils and cooling lubricants; suitable for use outdoors
- Types: M8 to M30; IQ10 and IQ12
- Four programmable switching points or windows at an Sn of up to 20 mm
- Freely programmable output function
- Enclosure rating: IP 68, IP 69K
- Temperature range: –40 °C to +75 °C
- Rugged stainless-steel or VISTAL housing
- Logic, counter, time measurement, or temperature monitoring function
- IO-Link 1.1
- Rectangular type: 12 mm x 26 mm x 40 mm
- Response range: 4 mm
- Two OSSD safety outputs
- Enclosure rating: IP67
- Temperature range: –25 °C bis +70 °C
- Rugged VISTAL® housing
- Up to performance level PL d (EN ISO 13849)
- Connection variants: M8 male connector, cable or cable with M12 male connector
- Types: M12 to M30
- Increased response ranges: 4 mm to 15 mm
- Two OSSD safety outputs
- Enclosure rating: IP67
- Temperature range: –25 °C to +70 °C
- Nickel-plated brass housing, plastic sensing face
- Up to performance level PL d (EN ISO 13849)
- Connection variants: M12 male connector, cable or cable with M12 male connector
- Types: M8 to M18
- Sensing range: up to 120 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +75 °C
- Nickel-plated brass housing; plastic sensing face
- Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
- Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area
- Types: M12 to M18
- Sensing range: up to 120 mm
- Electrical configuration: NAMUR
- Enclosure rating: IP 67
- Temperature range: –25 °C to +70 °C
- Nickel-plated brass housing; plastic sensing face
- Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
- NAMUR design for usage in explosion-hazardous areas
- Type: 10 mm x 28 mm x 16 mm
- Sensing ranges: up to 60 mm
- Electrical configuration: DC, 3-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +75 °C
- Tough VISTAL™ housing
- Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
- Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area
Inductive proximity sensors
IMB
- Housing: Standard
- Sensing range Sn: 8 mm
- Installation type: Quasi-flush
- Electrical wiring: DC 4-wire
- Switching output: NPN
- Output function: Complementary
- Connection type: Male connector M12, 4-pin
Inductive proximity sensors
IMB
- Housing: Standard
- Sensing range Sn: 12 mm
- Installation type: Non-flush
- Electrical wiring: DC 4-wire
- Switching output: PNP
- Output function: Complementary
- Connection type: Male connector M12, 4-pin
Inductive proximity sensors
IMB
- Housing: Standard
- Sensing range Sn: 4 mm
- Installation type: Non-flush
- Electrical wiring: DC 4-wire
- Switching output: PNP
- Output function: Complementary
- Connection type: Male connector M12, 4-pin
Inductive proximity sensors
IMB
- Housing: Standard
- Sensing range Sn: 4 mm
- Installation type: Flush
- Electrical wiring: DC 4-wire
- Switching output: NPN
- Output function: Complementary
- Connection type: Male connector M12, 4-pin
Inductive proximity sensors
IMB
- Housing: Standard
- Sensing range Sn: 20 mm
- Installation type: Non-flush
- Electrical wiring: DC 4-wire
- Switching output: PNP
- Output function: Complementary
- Connection type: Male connector M12, 4-pin