You searched for "Photoelectric sensors"

7,089 results:

Result 1 - 24 out of 7089

  • Continuous threshold adaption of the switching threshold compensates for environmental changes
  • Single-lens autocollimation optics
  • Simple setting either via teach-in pushbutton, cable or IO-Link
  • PinPoint LED technology with a small, highly visible, well-defined light spot enables high reserve levels when using small reflectors
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Hygienic designed stainless steel housing and accessories (316L/1.4404)
  • Hygienic mounting using M12-adapter thread or D12-adapter shaft
  • IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
  • Resistant to a variety of common cleaning and disinfection agents
  • PinPoint LED technology provides a highly visible laser-like light spot
  • Teach-in stainless steel metal membrane or external teach-in
Compare now
Select
  • Low-cost cylindrical M18 sensor with extra short housing
  • Five different housing styles
  • Variety of plastic and metal housing styles, with straight or right angle optics
  • Bright and highly visible PinPoint-LED
  • Potentiometer for adjustment of switching threshold (depending on type)
  • Special flush type, one-piece metal housing
  • Highly visible signal indicator LED
  • IP 67 rating
Compare now
Select
  • Technologies: ForegroundSuppression, DoubleLine, V-optics and MultiSwitch
  • Two switching points and distance value output in one device
  • Diffuse sender LED for ambient light suppression
  • BluePilot: Teach-Turn adjustment with optical sensing range and alignment aid
  • Smart Sensor: Latest diagnostics and monitoring functions
  • VISTAL® housing
Compare now
Select
  • Smooth stainless steel housing (316L/1.4404)
  • Hygienic mounting using M12-adapter thread or D12-adapter shaft
  • IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
  • Resistant to a variety of common cleaning and disinfection agents
  • Highly visible laser-like light spot due to PinPoint LED
  • Teach-in via stainless steel pushbutton with a metal membrane
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Ultra-thin housing for the tightest of installation spaces
  • BGS: Object detection starting from just 8 mm
  • Detection of objects from 0.1 mm in size
  • Reliable detection of jet-black, specular, transparent, and shiny objects
  • PinPoint LED
  • VISTAL® housing, steel mounting plates
  • Can be adjusted individually to OEM requirements
Compare now
Select
  • Best-in-class retro-reflective laser performance in a metal housing
  • Teflon® coating available
  • Precise autocollimation optics
  • Adjustable focus on retro-reflective sensors
  • High switching frequency of 2.5 kHz
  • Connection via cable or rotatable connector
  • Mounting options with through holes, blind holes, oblong holes and dovetail
  • Laser protection class 1 or 2
Compare now
Select
  • Technologies: ClearSens, LineSpot, TwinEye, OptoFilter
  • BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
  • PinPoint LED: Light-intensive red sender LED
  • Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
  • Vistal housing: High chemical, thermal and mechanical resistance
Compare now
Select
  • Modern OES4 ASIC technology for excellent optical performance and ambient light immunity
  • Housing formats: Cylindrical (with M18 thread), cuboid, and hybrid
  • Wide range of mounting options
  • Programmable switching outputs
  • No protection class II power supply unit required
Compare now
Select
  • High mechanical ruggedness due to stainless-steel housing 1.4404 /316L
  • Ecolab-certified - resistant to acidic and alkaline cleaning and disinfecting agents
  • IP67, IP68 and IP69K enclosure rating – for washdown applications
  • M18 thread
  • M12 male connector and 2 m cable variants
Compare now
Select
  • Rugged die-cast zinc housing with optional Teflon® coating
  • Reliable detection of transparent objects
  • Precise autocollimation optics
  • Robust sensors for industrial use
  • Precise PinPoint LED
  • Dovetail mounting – mounting holes and oblong holes
  • Highly visible status LEDs
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • WashDown rated for fluid tightness (IP 66, IP 67, IP 68 and IP 69K) and Ecolab certified
  • Tough stainless steel housing (316L/1.4404)
  • Resistant to a variety of common cleaning and disinfection agents
  • Highly visible laser-like light spot due to PinPoint LED
  • Teach-in via stainless steel pushbutton with a metal membrane
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Best background suppression sensor in its class
  • Universal use of PinPoint LED technology in all models
  • BGS proximity sensor with laser-like light spot for precise detection tasks
  • Reliable setting via 5-turn potentiometer, teach-in pushbutton, teach-in via cable or IO-Link
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Sensor with background suppression and without any significant black/white shift
  • PinPoint 2.0 LED with extended sensing distances and high operating reserves
  • A variety of application possibilities thanks to clearly-defined laser-like or line-shaped light spots
  • Detection of highly-transparent and reflective objects using sensors with V-optics
  • Photoelectric retro-reflective sensor with autocollimation and a clearly visible light spot
Compare now
Select
  • Additional front LED provides information on the status of received light beam
  • Large sensing range with high operating reserve
  • M12 male connector, cable and connection chamber
  • DC and AC/DC voltage supply
  • Operating temperature range from –30 °C to +60 °C
  • Optionally with time delay
Compare now
Select
  • IP 69K-rated cylindrical photoelectric sensors in M18 stainless steel housing
  • Resistant to all common cleaning agents and certified by independent institutes
  • Extended temperature range: +85° C (long-term), +100°C / 15 min. (short-term)
  • Touch (smart) teach-in adjustment
  • All sensor materials, including the housing, LED and lens are resistant to chemicals
  • IP 69K and IP 68 according to DIN 40050
  • Laser-etched part numbers
  • Ecolab & JohnsonDiversey certified for chemical resistance
Compare now
Select
  • Complete product family of photoelectric sensors in a tried-and-tested sensor design
  • Adjustable BGS photoelectric proximity sensor with an sensing range up to 120 mm
  • Optical performance data that exceeds market standards for sensing range and housing design
  • Reliable detection of jet-black, poorly reflective and highly reflective objects
  • PinPoint LED ensures high sensing ranges and reliable object detection
Compare now
Select
  • Economical M18 cylindrical sensors with standard housing design
  • Choice of plastic and metal housing variants with straight optical output
  • Very bright and highly visible PinPoint LEDs
  • Highly visible status indicator
  • IP67 enclosure rating
Compare now
Select
  • Precise laser light spot, laser class 1
  • Teach-in pushbutton can be switched between detection of transparent and non-transparent objects
  • Sensing ranges between 25 mm and 60 m
  • Latest SICK proprietary ASIC and laser technologies with second emitter LED to provide outstanding background suppression and ambient light immunity
  • Choice of adjustment via teach-in button, potentiometer, cable, or IO-Link
Compare now
Select
  • Extremely high sensor size to sensing distance ratio
  • High switching point accuracy
  • Teach-in functions enable reliable settings
  • Automatic switching threshold adaption
  • Single-lens autocollimation for visibility through apertures and drill holes
  • Flexible sensor settings, monitoring, advanced diagnostics, and display thanks to IO-Link
Compare now
Select
  • The most flexible and complete portfolio of hybrid sensors
  • New and intuitive light strip
  • Best background suppression in the sector
  • Detection of transparent objects with AutoAdapt technology
  • VISTAL housing
Compare now
Select
  • Technologies: ClearSens, LineSpot, TwinEye with OptoFilter
  • BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
  • PinPoint LED: Light-intensive red sender LED
  • Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
Compare now
Select
  • Best background suppression sensor in its class
  • Universal use of PinPoint technology in all models
  • BGS proximity sensor with laser-like light spot for precise detection tasks
  • Reliable setting via 5-turn potentiometer, teach-in pushbutton, teach-in via cable or IO-Link
  • Flexible sensor settings, monitoring, advanced diagnostics, and display thanks to IO-Link
Compare now
Select
  • Best-in-class optical performance due to superior OES technology
  • Autocollimation with retro-reflective sensors
  • Background and foreground suppression with second emitter LED on proximity sensors
  • Highly visible, precise light spot and high-energy IR transmitters
  • Rugged die-cast zinc housing, optional with Teflon® coating
  • Mounting options with through holes, base blind holes, oblong through holes and dovetail
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select

Result 1 - 24 out of 7089