Filter by:
You searched for "Motor feedback systems"
2,888 results:
- Non-contact and bearing-free measurement of speed and position
- Resolutions up to 12,672 measurement steps per revolution
- Accuracy of up to ± 0.05°
- For hollow shaft diameters from 30 mm to 500 mm
- Reliable in harsh ambient conditions
- HIPERFACE® interface with extended type label
- For internal and external rotor motors
- Interface at output: HIPERFACE DSL®
- Voltage supply: 7 VDC ... 12 VDC
- Operating temperature range: −30 °C ... +115 °C
- Enclosure rating: IP00
- Input connector: Male connector, 8-pin
- Output connector: Male connector, 4-pin
- Additional input for external temperature connector
- Optical motor feedback system with HIPERFACE DSL®
- Up to 24-bit resolution per revolution and 4,096 revolutions with the multiturn system
- Certified according to SIL2 and PL d
- Status monitoring and mission time histogram; temperature, speed, and revolution data are stored throughout the service life of the device
- Absolute measurement system for linear direct drives
- Measuring lengths: up to 16,384 mm
- High traversing speeds: up to 10 m/s
- Status LED
- Non-contact measurement system; reading distance to the magnetic tape: up to 0.8 mm
- Electronic type label
- ETL70 with one cable technology thanks to the HIPERFACE DSL® interface
- STL70 with HIPERFACE® interface
Motor feedback systems rotary HIPERFACE®, Safe Motion
SRS/SRM50
- Communication interface: HIPERFACE®
- Model: Absolute Multiturn
- Type: Stand-alone
- Mechanical interface: Solid shaft, Servo flange
- Measurement principle: Optical
- Sine/cosine periods per revolution: 1,024
- Safety system: no
- Mechanical design: Solid shaft, Servo flange
- Connection type: Male connector, M23, 12-pin, radial
Motor feedback systems rotary HIPERFACE®, Safe Motion
SRS/SRM50
- Communication interface: HIPERFACE®
- Model: Absolute Multiturn
- Type: For integration
- Mechanical interface: Tapered shaft, Spring mounting plate
- Measurement principle: Optical
- Sine/cosine periods per revolution: 1,024
- Safety system: no
- Mechanical design: Tapered shaft, Spring mounting plate
- Connection type: Male connector, 8-pin, radial
Motor feedback systems rotary HIPERFACE®, Safe Motion
SRS/SRM50
- Communication interface: HIPERFACE®
- Model: Absolute Singleturn
- Type: For integration
- Mechanical interface: Tapered shaft, Spring mounting plate
- Measurement principle: Optical
- Sine/cosine periods per revolution: 1,024
- Safety system: no
- Mechanical design: Tapered shaft, Spring mounting plate
- Connection type: Male connector, 8-pin, radial
Motor feedback systems rotary HIPERFACE®, Safe Motion
SKS/SKM36
- Communication interface: HIPERFACE®
- Model: Absolute Singleturn
- Type: For integration
- Mechanical interface: Tapered shaft, Spring mounting plate
- Measurement principle: Optical
- Sine/cosine periods per revolution: 128
- Safety system: no
- Mechanical design: Tapered shaft, Spring mounting plate
- Connection type: Male connector, 8-pin, radial
- Sensor hub with a maximum of 2 inputs for external sensors
- The sensor data is integrated in to the motion control system via HIPERFACE DSL®.
- Collection of vibration, temperature, speed, position and service life histogram of the servo motor (combined with EDS/EDM35)
- Singleturn and multiturn variants with 50 mm hollow shaft
- 64 sine-cosine periods per revolution, additionally 4,096 revolutions with the multiturn variants
- HIPERFACE® interface with extended type label
- Maximum speed: 6,000 rpm
- Easy mounting without special mounting tools
- High shock and vibration resistance
- Singleturn and multiturn variants with 25 mm hollow shaft
- 32 sine-cosine periods per revolution, 4,096 revolutions with the multiturn variants
- HIPERFACE® interface with extended type label
- Maximum speed: 8,500 rpm
- Easy mounting without special mounting tools
- High shock and vibration resistance
- Capacitive motor feedback system with HIPERFACE DSL®
- Up to 17-bit resolution per revolution and 4,096 revolutions with the multiturn system
- Certified according to SIL2 and PL d
- Status monitoring and mission time histogram; temperature, speed, and supply voltage are stored throughout the service life
- Output driver for incremental and commutation signals as per EIA 422
- Resolution of up to 2,048 lines per revolution
- Commutation signals up to 32 pole pairs
- Individual programming of the line count, pole pair number and zero pulse width
- High resistance to shock and vibration
- System compensates for eccentricity errors due to holistic scanning
- Allows for high angular speeds
- TTL, HTL or sine 0.5 Vpp interfaces
- Resolution of up to 65,536 lines per revolution
- Individual programming of the interface, line count and of the zero pulse
- Direct programming via RS485
- Excellent concentricity through large distance between the ball bearings
- Extremely rugged
- Protection class IP65
- Mechanical flexibility through blind hollow shaft and through hollow shafts with diameters of 8 to 15 mm, available with various torque supports
- Temperature range from –30 °C to +100 °C
- Insulated shaft connection through plastic collar possible
- Universal cable connection
- Types with blind hollow shaft or face mount flange with solid shaft
- Face mount flange with 6 mounting hole patterns and servo groove
- Communication interfaces: TTL/RS-422, HTL/push pull, Open Collector
- Number of lines from 10 to 2,500 possible
- Temperature range: –20 °C ... +85 °C
- Enclosure rating: IP65
- Motor feedback system with HIPERFACE DSL® interface
- Compact, rugged design with 50 mm diameter
- Up to 23-bit resolution per revolution and 4,096 revolutions measurable with the multiturn system
- Facility for connecting an external temperature sensor
- E²Prom with 8 KB of free memory space
- SIL2-certified (only valid for EFS/EFM50-2)
- 12-bit resolution of the safe position value
- Usage chart
- High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
- Face mount flange, servo flange, blind hollow shaft or through hollow shaft
- SSI, SSI + incremental or SSI + sin/cos interface
- Resolution, offset, etc. can be programmed (depending on the type)
- Connection technology: M12, M23 male connector or cable connection
- Enclosure rating: IP67 (housing), IP65 (shaft)
- Operating temperature: –40 °C to +100 °C (depending on the type)
Motor feedback systems rotary HIPERFACE DSL®
EDS/EDM35
- Communication interface: HIPERFACE DSL®
- Model: Absolute Multiturn
- Type: For integration
- Resolution per revolution: 20 bit
- Safety system: yes
- Mechanical design: Tapered shaft
- Connection type: Male connector, 4-pin
Motor feedback systems rotary HIPERFACE®, Safe Motion
SFS/SFM60
- Communication interface: HIPERFACE®
- Model: Absolute Multiturn
- Type: Stand-alone
- Mechanical interface: Through hollow shaft
- Measurement principle: Optical
- Sine/cosine periods per revolution: 1,024
- Safety system: no
- Mechanical design: Through hollow shaft
- Connection type: Male connector, M23, 12-pin, radial
Motor feedback systems rotary HIPERFACE®, Safe Motion
SFS/SFM60
- Communication interface: HIPERFACE®
- Model: Absolute Multiturn
- Type: Stand-alone
- Mechanical interface: Through hollow shaft
- Measurement principle: Optical
- Sine/cosine periods per revolution: 1,024
- Safety system: no
- Mechanical design: Through hollow shaft
- Connection type: Male connector, M23, 12-pin, radial
Motor feedback systems rotary HIPERFACE®, Safe Motion
SFS/SFM60
- Communication interface: HIPERFACE®
- Model: Absolute Multiturn
- Type: Stand-alone
- Mechanical interface: Through hollow shaft
- Measurement principle: Optical
- Sine/cosine periods per revolution: 1,024
- Safety system: no
- Mechanical design: Through hollow shaft
- Connection type: Male connector, M23, 12-pin, radial
Motor feedback systems rotary HIPERFACE®, Safe Motion
SFS/SFM60
- Communication interface: HIPERFACE®
- Model: Absolute Multiturn
- Type: Stand-alone
- Mechanical interface: Through hollow shaft
- Measurement principle: Optical
- Sine/cosine periods per revolution: 1,024
- Safety system: no
- Mechanical design: Through hollow shaft
- Connection type: Male connector, M12, 8-pin, radial
Motor feedback systems rotary HIPERFACE®, Safe Motion
SFS/SFM60
- Communication interface: HIPERFACE®
- Model: Absolute Multiturn
- Type: Stand-alone
- Mechanical interface: Through hollow shaft
- Measurement principle: Optical
- Sine/cosine periods per revolution: 1,024
- Safety system: no
- Mechanical design: Through hollow shaft
- Connection type: Male connector, M12, 8-pin, radial
Motor feedback systems rotary HIPERFACE®, Safe Motion
SFS/SFM60
- Communication interface: HIPERFACE®
- Model: Absolute Multiturn
- Type: Stand-alone
- Mechanical interface: Through hollow shaft
- Measurement principle: Optical
- Sine/cosine periods per revolution: 1,024
- Safety system: no
- Mechanical design: Through hollow shaft
- Connection type: Cable, 8-wire, radial, 1.5 m