Magnetic cylinder sensors from SICK ofter the perfect option for all conventional pneumatic actuators with T-slots. They are precisely tailored for the different nut tolerances. Thanks to the huge range of magnetic cylinder sensors to choose from, we can meet your every need. Drop-in mounting, short, compact design with enormous retaining force, combination bolt, safe switching point detection, sensors with two switching points, and universal mounting options using an adapter make it clear: Magnetic cylinder sensors from SICK are prepared for all installation sites and situations.
You searched for "Magnetic cylinder sensors"
563 results:
Innovative cylinder sensors from SICK. Features like ease of handling, the option of an analog output, optimum switching characteristics, suitability for use in the food and beverage industry, support for the latest IO-Link technology, and universal mounting options with our comprehensive range of adapters, magnetic cylinder sensors from SICK are equipped for all installation locations and conditions.
- Connection type: Cable with connector M8, 3-pin, 0.3 m
- Switching output: PNP
- Output function: NO
- Electrical wiring: DC 3-wire
- Communication interface: -
- Connection type: Cable with connector M8, 3-pin, 0.3 m
- Switching output: PNP
- Output function: NO
- Electrical wiring: DC 3-wire
- Communication interface: -
- Connection type: Cable with connector M8, 3-pin
- Switching output: PNP
- Output function: NO
- Overrun distance, typ.: 10 mm
- Enclosure rating: IP65, IP67
- Supply voltage: 10 V DC ... 30 V DC
- Electrical wiring: DC 3-wire
- Connection type: Cable with connector M8, 3-pin, with knurled nuts
- Switching output: PNP
- Output function: NO
- Overrun distance, typ.: 10 mm
- Enclosure rating: IP65, IP67
- Supply voltage: 10 V DC ... 30 V DC
- Electrical wiring: DC 3-wire
- Connection type: Cable with connector M8, 3-pin
- Switching output: Reed
- Output function: NO
- Overrun distance, typ.: 10 mm
- Enclosure rating: IP65, IP67
- Supply voltage: 5 V AC/DC ... 30 V AC/DC
- Electrical wiring: AC/DC 3-wire
- Connection type: Cable with connector M8, 4-pin, with knurled nuts, 0.5 m
- Switching output: 2 x PNP
- Output function: NO
- Electrical wiring: DC 4-wire
- Communication interface: -
- Connection type: Cable, 3-wire, 10 m
- Switching output: PNP
- Output function: NO
- Electrical wiring: DC 3-wire
- Communication interface: -

Magnetic cylinder sensors from SICK ofter the perfect option for all conventional pneumatic actuators with C-slots. They are precisely tailored for different slot forms.
SICK offers a wide range of magnetic cylinder sensors to meet a variety of applications. Drop-in mounting, a short, compact and rugged design with strong retaining force, a combination screw, safe switching point detection, and an enclosure rating up to IP 69K make these magnetic cylinder sensors easy to install in nearly all installation sites and situations.
Type: IODD file
Name: IODD file MZ2Q-CFLPSKU0 V1.2
Version: V1.2
Software category: Device description file
Size: 243.00 KB
Product family: MZ2Q-C
Type: SDD file
Name: SDD file for MZ2Q-CSLPSKQ0
Software category: Device description file
Size: 169.00 KB
Product family: MZ2Q-C
Type: SDD file
Name: SDD file MZ2Q-TSLPSKxx
Software category: Device description file
Size: 164.00 KB
Product family: MZ2Q-T
Type: IODD file
Name: IODD file MPS-G 1108681-1108682
Version: V1.1.0
Software category: Device description file
Size: 40.00 KB
Product family: MPS-G
Type: IODD file
Name: IODD File MPS-G 1108675-1108680
Version: V1.1.0
Software category: Device description file
Size: 37.00 KB
Product family: MPS-G
Type: SDD file
Name: SDD file MPS-G 1108681-1108682
Version: V2.7.2.0R
Software category: Device description file
Size: 4.11 MB
Product family: MPS-G
Type: SDD file
Name: SDD file MPS-G 1108675-1108680
Version: V2.7.2.0R
Software category: Device description file
Size: 4.09 MB
Product family: MPS-G