You searched for "Fluid sensors"
7,310 results:
Optimized control of process parameters is the main driver for increasing efficiency and reducing input of valuable resources. Whether it's pressure measurement, temperature measurement, level control or flow metering – SICK offers a wide range of solutions for measuring process variables for liquids, gases and bulk solids and protecting against overfill and dry run. SICK devices are rugged and easy to use. Innovative sensor technology enables accurate, universal measurement independent of material type.
- Measuring range: 0 bar ... 10 bar
- Overpressure safety: 15 bar
- Accuracy: ≤ ± 1.5 % of the span
- Process connection: 2 x G ¼
- Process temperature: 0 °C ... +60 °C
- Output signal: PNP/NPN/Push-Pull + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: M12 round connector x 1, 4-pin
- Process connection: G ¾ A
- Probe length: 1,000 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Type: IODD file
Name: IODD file UP56-2141_5 (1.1)
Version: 1.1
Software category: Device description file
Size: 535.00 KB
Product family: UP56
Type: IODD file
Name: IODD file UP56-2131_5 (1.1)
Version: 1.1
Software category: Device description file
Size: 238.00 KB
Product family: UP56
Type: IODD file
Name: IODD file UP56-2121_5 (1.1)
Version: 1.1
Software category: Device description file
Size: 238.00 KB
Product family: UP56
Type: IODD file
Name: IODD file UP56-2111_5 (1.1)
Version: 1.1
Software category: Device description file
Size: 238.00 KB
Product family: UP56
Type: SDD file
Name: SDD file for T-Easic® FTS IO-Link (1.1, 1.x.xR)
Software category: Device description file
Size: 276.00 KB
Product family: T-Easic® FTS
Type: SDD file
Name: SDD file for LFP Cubic and LFP Inox IO-Link
Software category: Device description file
Size: 228.00 KB
Product family: LFP Inox, LFP Cubic
Type: IODD file
Name: IODD file T-Easic® FTS (1.1, 1.x.xR)
Version: 1.1
Software category: Device description file
Size: 99.00 KB
Product family: T-Easic® FTS
Type: IODD file
Name: IODD file PAC50 (1.0.1)
Version: 1.0.1
Software category: Device description file
Size: 56.00 KB
Product family: PAC50
Type: IODD file
Name: IODD file PAC50 (1.1)
Version: 1.1
Software category: Device description file
Size: 57.00 KB
Product family: PAC50
Type: IODD file
Name: IODD file TBS (V 1.1)
Version: V1.1
Software category: Device description file
Size: 28.00 KB
Product family: TBS
Type: SDD file
Name: SDD file for TBS IO-Link
Software category: Device description file
Size: 166.00 KB
Product family: TBS
Type: IODD file
Name: IODD file TBS (V 1.0.1)
Version: V1.0.1
Software category: Device description file
Size: 27.00 KB
Product family: TBS
Type: IODD file
Name: IODD file CFP Cubic (1.1)
Version: 1.1
Software category: Device description file
Size: 105.00 KB
Product family: CFP Cubic
Type: SDD file
Name: SDD file for CFP Cubic IO-Link
Software category: Device description file
Size: 787.00 KB
Product family: CFP Cubic
Type: IODD file
Name: IODD file LFP (1.0.1)
Version: V1.0.1
Software category: Device description file
Size: 38.00 KB
Product family: LFP Inox, LFP Cubic
Type: SDD file
Name: SDD file for PBSH IO-Link
Software category: Device description file
Size: 169.00 KB
Product family: PBS Hygienic
Type: IODD file
Name: IODD file PBSH (V 1.1)
Version: V1.1
Software category: Device description file
Size: 30.00 KB
Product family: PBS Hygienic
Type: IODD file
Name: IODD file for T-Easic® FTS (1.1, 2.x.xR)
Version: 1.1
Software category: Device description file
Size: 140.00 KB
Product family: T-Easic® FTS