Contact
Feedback

Safety laser scanners / Safety systems
microScan3 Pro / Safe EFI-pro System / microScan3 Pro – EFI-pro

MICS3-CBAZ55ZA1P01
1091038
Ready for dispatch within a week
Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
  • Copy shortlink
    • Features
      Protective field range5.5 m
      Warning field range40 m
      Number of simultaneously monitored protective fields≤ 8
      Number of fields128
      Number of monitoring cases128
      Scanning angle275°
      Resolution (can be configured)30 mm, 40 mm, 50 mm, 70 mm, 150 mm, 200 mm
      Angular resolution0.39°
      Response time≥ 95 ms
      Protective field supplement65 mm
    • Safety-related parameters
      TypeType 3 (IEC 61496)
      Safety integrity level

      SIL2 (IEC 61508)

      SILCL2 (EN 62061)

      CategoryCategory 3 (EN ISO 13849)
      Performance levelPL d (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)8.0 x 10-8 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultThe safety outputs via the network are logic 0.
    • Functions
      Restart interlock
      Multiple sampling
      Monitoring case switching
      Simultaneous monitoring
      Static protective field switching
      Safe contour detection
      Contour as a reference
      Integrated configuration memory
      Measurement data output via Ethernet
      Safe SICK device communication via EFI-pro
    • Interfaces
      Connection type
      Voltage supply1 x male connector, M12, 4-pin, A-coded
      Fieldbus, industrial network2 x M12 female connectors, 4-pin, D-coded
      Outputs
      OSSD pairs0
      Safety outputs via network8
      Configuration methodPC with Safety Designer (Configuration and Diagnostic Software)
      Configuration and diagnostics interfaceUSB 2.0, Mini-USB, Ethernet
      Fieldbus, industrial networkEFI-pro
      ProtocolCIP Safety™
      RPI (requested packet interval)5 ms ... 1,000 ms, multiple of 5 ms
      Display elementsGraphic color display, LEDs
    • Electrical data
      Protection classIII (EN 61140)
      Supply voltage Vs24 V DC (16.8 V DC ... 30 V DC)
      Power consumption7 W (without output load)
    • Mechanical data
      Dimensions (W x H x D)112 mm x 150.8 mm x 111.1 mm (without system plug)
      Weight1.45 kg
      Housing materialAluminum
      Housing colorRAL 1021 (yellow), RAL 9005 (black)
      Optics cover materialPolycarbonate
      Optics cover surface finishOutside with scratch-resistant coating
    • Ambient data
      Enclosure ratingIP65 (IEC 60529)
      Ambient light immunity≤ 3,000 lx (IEC 61496-3)
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–25 °C ... +70 °C
      Vibration resistance0.35 mm, 10 Hz ... 60 Hz (IEC 60068-2-6, IEC 61496-1, IEC 61496-3)
      5 g, 60 Hz ... 150 Hz (IEC 60068-2-6, IEC 61496-1, IEC 61496-3)
      Shock resistance
      Continuous shock10 g, 16 ms (IEC 60068-2-27, IEC 61496-3)
      EMC

      IEC 61496-1

      IEC 61000-6-2

      IEC 61000-6-4

    • Other information
      Type of lightPulsed laser diode
      Wave length845 nm
      Detectable remission1.8% to several 1000%
      Laser class1M (21 CFR 1040.10 and 1040.11, IEC 60825-1)
    • Classifications
      ECl@ss 5.027272705
      ECl@ss 5.1.427272705
      ECl@ss 6.027272705
      ECl@ss 6.227272705
      ECl@ss 7.027272705
      ECl@ss 8.027272705
      ECl@ss 8.127272705
      ECl@ss 9.027272705
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      UNSPSC 16.090139121528

    Technical drawings

    MICS3-CBAZ55ZA1P01
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP