Contact
Feedback

Non-contact safety switches
TR4 Direct / Transponder safety switch / Sensor and actuator

TR4-SFU01C
6044653
Ready for dispatch in 2 to 3 weeks
  • Copy shortlink
    • Features
      System partSensor and actuator
      Sensor principleTransponder
      Number of safe outputs2
      Safe switch on distance Sao15 mm
      Safe switch off distance Sar35 mm
      Active sensor surfaces2
      Actuation directions5
      Magnetic retaining force
      Boundary area indication
      CodingUniquely coded
    • Safety-related parameters
      Safety integrity levelSIL3 (IEC 61508), SILCL3 (EN 62061)
      CategoryCategory 4 (EN ISO 13849)
      Performance levelPL e (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)1.119 x 10-9 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      TypeType 4 (EN ISO 14119)
      Actuator coding levelHigh coding level (EN ISO 14119)
      Classification in compliance with IEC/EN 60947-5-3PDF-M
      Safe state in the event of a faultAt least one safety-related semiconductor output (OSSD) is in the OFF state.
    • Functions
      Safe series connection

      With Flexi Loop (with diagnostics)

      With T-connector (without diagnostics)

    • Interfaces
      Connection typeCable with plug M12, 8-pin
      Length of cable0.2 m
      Cable materialPVC
      Long connecting cable≤ 200 m
      Status display
    • Electrical data
      Protection classIII (EN 50178)
      Classification according to cULusClass 2
      Supply voltage Vs24 V DC (20.4 V DC ... 26.4 V DC)
      Power consumption50 mA
      Type of outputSemiconductor (OSSD)
      Output current≤ 200 mA
      Response time60 ms 1)
      Enable time360 ms 2)
      Risk time60 s 3)
      Switch-on time2.5 s 4)
      Electrical life10 x 106 switching cycles
      • 1) In a safe series connection, each downstream safety switch increases the system response time. More response times can be found in the operating instructions.
      • 2) Response time on approach to the enable zone.
      • 3) Detection time for external faults (e.g., short-circuit or cross-circuit of output signal switching devices). Follow the detailed information in the operating instructions.
      • 4) After application of the supply voltage to the safety switch.
    • Mechanical data
      DesignRectangular
      Dimensions (W x H x D)25 mm x 88 mm x 20 mm
      Weight112 g
      Housing materialValox® DR48
    • Ambient data
      Enclosure rating

      IP69K (IEC 60529)

      NEMA 3 (NEMA 250)

      NEMA 4X (NEMA 250)

      NEMA 12 (NEMA 250)

      NEMA 13 (NEMA 250)

      Ambient operating temperature–10 °C ... +55 °C
      Vibration resistance10 Hz ... 55 Hz, 3.5 mm (IEC 60068-2-6)
      Shock resistance30 g, 11 ms (EN 60068-2-27)
    • Classifications
      ECl@ss 5.027272403
      ECl@ss 5.1.427272403
      ECl@ss 6.027272403
      ECl@ss 6.227272403
      ECl@ss 7.027272403
      ECl@ss 8.027272403
      ECl@ss 8.127272403
      ECl@ss 9.027272403
      ETIM 5.0EC001829
      ETIM 6.0EC001829
      UNSPSC 16.090139122205

    Technical drawings

    TR4-SFU01C
    Dimensional drawing
    TR4-SFU01C
    Response range
    TR4-SFU01C
    Connection diagram
    TR4-SFU01C
    Connection single sensor
    TR4-SFU01C
    Series connection with T-piece (without diagnostics)
  • View: View Gallery View List Show all
    Hide all
TOP