Non-contact safety switches
TR4 Direct / RFID safety switch / Sensor with actuator

TR4-SBM01CB
6070795
Piece
Copy shortlink
    • Features
      System partSensor with actuator
      Sensor principleRFID
      Number of safe outputs2
      Safe switch on distance Sao25 mm
      Safe switch off distance Sar35 mm
      Active sensor surfaces2
      Actuation directions5
      CodingUniversally coded
    • Safety-related parameters
      Safety integrity levelSIL3 (IEC 61508)
      CategoryCategory 4 (EN ISO 13849)
      Performance levelPL e (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)6.03 * 10-10 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      TypeType 4 (EN ISO 14119)
      Actuator coding levelLow coding level (EN ISO 14119)
      Classification in compliance with IEC/EN 60947-5-3PDF-M
      Safe state in the event of a faultAt least one safety-related semiconductor output (OSSD) is in the OFF state.
    • Functions
      Safe series connection

      With Flexi Loop (with diagnostics)

      With T-connector (without diagnostics)

    • Interfaces
      Connection typeCable with plug M12, 8-pin
      Length of cable0.2 m
      Cable materialPVC
      Long connecting cable≤ 200 m
      Status display
    • Electrical data
      Protection classIII (EN 50178)
      Classification according to cULusClass 2
      Supply voltage Vs24 V DC (20.4 V DC ... 26.4 V DC)
      Power consumption≤ 50 mA
      Type of outputSelf-monitoring semiconductor outputs (OSSDs)
      Output current≤ 200 mA
      Response time45 ms 1)
      Release time360 ms 2)
      Risk time≤ 100 ms 3)
      Switch-on time2 s 4)
      Electrical life10 x 106 switching cycles
      • 1) In a safe series connection, each downstream safety switch increases the system response time. More response times can be found in the operating instructions.
      • 2) Response time on approach to the enable zone.
      • 3) Detection time for external faults (e.g., short-circuit or cross-circuit of output signal switching devices). Follow the detailed information in the operating instructions.
      • 4) After application of the supply voltage to the safety switch.
    • Mechanical data
      DesignCylindrical
      Housing diameter (sensor/actuator)M18 / M30
      Weight79 g
      Housing materialValox® DR48
    • Ambient data
      Enclosure rating

      IP67 (IEC 60529)

      IP69K (ISO 20653)

      Ambient operating temperature–25 °C ... +70 °C
      Vibration resistance10 Hz ... 55 Hz, 3.5 mm (IEC 60068-2-6)
      Shock resistance30 g, 11 ms (EN 60068-2-27)
    • Classifications
      ECl@ss 5.027272403
      ECl@ss 5.1.427272403
      ECl@ss 6.027272403
      ECl@ss 6.227272403
      ECl@ss 7.027272403
      ECl@ss 8.027272403
      ECl@ss 8.127272403
      ECl@ss 9.027272403
      ECl@ss 10.027272403
      ECl@ss 11.027272403
      ECl@ss 12.027274601
      ETIM 5.0EC001829
      ETIM 6.0EC001829
      ETIM 7.0EC001829
      ETIM 8.0EC001829
      UNSPSC 16.090139122205

    Technical drawings

    TR4-SBM01CB
    Dimensional drawing
    TR4-SBM01CB
    Response range
    TR4-SBM01CB
    Pin assignment
    TR4-SBM01CB
    Connection single sensor
    TR4-SBM01CB
    Series connection with T-piece (without diagnostics)
  • View: View Gallery View List Show all
    Hide all