Non-contact safety switches
RE1 / Magnetic safety switch

RE13-SA64
1062540
Piece
Copy shortlink
    • Features
      System partSensor with actuator
      Sensor principleMagnetic
      Number of N/O contacts2
      Number of N/C contacts0
      Number of signaling contacts0
      Safe switch on distance Sao7 mm
      Safe switch off distance Sar20 mm
      Active sensor surfaces1
      Actuation directions3
    • Safety-related parameters
      B10d parameter2 x 107 switching cycles (with small load)
      TypeType 4 (EN ISO 14119)
      Actuator coding levelLow coding level (EN ISO 14119)
      Safe state in the event of a faultThe switch has no internal fault detection and is unable to assume a safe state in the event of a fault. Fault detection is performed by the connected safety-related logic unit.
    • Functions
      Safe series connectionWith Flexi Loop (with diagnostics)
    • Interfaces
      Connection typeCable with M12 male connector, 4-pin
      Length of cable0.2 m
      Cable materialPVC
    • Electrical data
      Type of outputReed contacts
      Switching voltage≤ 30 V DC
      Switching current≤ 100 mA
    • Mechanical data
      DesignRectangular
      Dimensions (W x H x D)26 mm x 36 mm x 13 mm
      Weight0.1 kg
      Housing materialGlass-fiber reinforced PPS
    • Ambient data
      Enclosure ratingIP67 (IEC 60529)
      Ambient operating temperature–20 °C ... +60 °C
      Storage temperature–20 °C ... +60 °C
      Vibration resistance10 Hz ... 55 Hz, 1 mm (EN 60947-5-3)
      Shock resistance30 g, 11 ms (EN 60947-5-3)
    • Classifications
      ECl@ss 5.027272402
      ECl@ss 5.1.427272402
      ECl@ss 6.027272402
      ECl@ss 6.227272402
      ECl@ss 7.027272402
      ECl@ss 8.027272402
      ECl@ss 8.127272402
      ECl@ss 9.027272402
      ECl@ss 10.027272402
      ECl@ss 11.027272402
      ECl@ss 12.027274401
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090139122205

    Technical drawings

    RE13-SA64
    Dimensional drawing
    RE13-SA64
    Response range
    RE13-SA64
    Pin assignment RE13: sensor connections (plug M12)
    RE13-SA64
    Sensor timing
  • View: View Gallery View List Show all
    Hide all