Electro-mechanical safety switches
i17S

Your Benefits

  • High availability and safety due to the cone shaped alignment aid
  • Improved diagnostics due to additional signaling contacts
  • Flexible electrical connectivity due to three cable entry glands
  • Simple electrical connection due to large terminal compartment

Overview

Safety switches with a separate actuator are made up of two parts: a safety switch that is mounted on the fixed part and an actuator that is mounted on the mobile part of the guard. When the guard is closed, the actuator is moved into the safety switch. This achieves the safe status and the safety-relevant contacts are closed. These devices are ideal for protecting sliding and rotating doors, as well as removable protective covers. The i17S safety switch with a separate actuator offers a large terminal compartment with 3 contacts.

At a glance
  • Compact plastic housing
  • Rigid or mobile actuators
  • 3 M20 x 1.5 cable entry glands
  • Slow-action switching elements with three contacts
  • IP 67 enclosure rating

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Switch typeSafety switches with separate actuator
    Number of positive action N/C contacts2
    Number of N/O contacts1
    Housing materialPlastic
    Enclosure ratingIP67 (IEC 60529)
    Switching principleSlow action switching element
    Connection typeCable gland, 3 x M20
All technical data can be found accompanying the individual product

Downloads