Electro-mechanical safety switches
i10P / Safety position switch

i10-PA213
6025088
Piece
Copy shortlink
    • Features
      Number of positive action N/C contacts2
      Number of N/O contacts1
      Actuation force≥ 6 N
      Actuation frequency≤ 6,000 /h
      Actuation directions4
      Approach speed0.1 m/min ... 15 m/min
      Positive break travel3.3 mm
    • Safety-related parameters
      B10d parameter2 x 106 switching cycles (with small load)
      TypeType 1 (EN ISO 14119)
      Actuator coding levelUncoded (EN ISO 14119)
      Safe state in the event of a faultThe switch has no internal fault detection and is unable to assume a safe state in the event of a fault. Fault detection is performed by the connected safety-related logic unit.
    • Functions
      Safe series connectionNone, only individual wiring (with diagnostics)
    • Interfaces
      Connection typeCable gland, 1 x M20
      Conductor cross-section≤ 2.5 mm²
    • Electrical data
      Switching principleSlow action switching element
      Usage categoryAC-15/DC-13 (IEC 60947-5-1)
      Rated operating current (voltage)

      3 A (240 V AC)

      3 A (24 V DC)

      Rated insulation voltage Ui250 V
      Rated impulse withstand voltage Uimp2,500 V AC
      Short-circuit protectionF15
      Switching voltage≥ 5 V DC
      Switching current (switching voltage)≥ 5 mA (5 V DC)
    • Mechanical data
      Weight0.11 kg
      Housing materialGlass-fiber reinforced thermoplastic
      Mechanical life10 x 106 switching cycles
    • Ambient data
      Enclosure ratingIP66 (IEC 60529)
      Ambient operating temperature–25 °C ... +80 °C
      Storage temperature–25 °C ... +80 °C
    • Classifications
      ECl@ss 5.027272601
      ECl@ss 5.1.427272601
      ECl@ss 6.027272601
      ECl@ss 6.227272601
      ECl@ss 7.027272601
      ECl@ss 8.027272601
      ECl@ss 8.127272601
      ECl@ss 9.027272601
      ECl@ss 10.027272601
      ECl@ss 11.027272601
      ETIM 5.0EC001829
      ETIM 6.0EC001829
      ETIM 7.0EC001829
      ETIM 8.0EC001829
      UNSPSC 16.090139122205

    Technical drawings

    i10-PA213
    Dimensional drawing
    i10-PA213
    Actuator travel diagram
  • View: View Gallery View List Show all
    Hide all