Contact
Feedback

Electro-mechanical safety switches
i10H

Safe door monitoring directly at the hinge

Your Benefits

  • Highl level of prevention against tampering, which ensures optimum machine safety
  • Easy to mount directly on the door or gate hinge – no restriction to the open area of the guard

Overview

Safe door monitoring directly at the hinge

Safety hinge switches are used for monitoring rotatable protective devices, e.g., swiveling gate and hinged doors. The hollow or solid shaft of the safety hinge switch forms a fixed and positive connection between the safety switch and the door hinge. These safety switches offer a high level of protection against tampering. The i10H safety hinge switch is enclosed in a compact plastic housing and comes with a solid stainless steel shaft.

At a glance
  • Standardized plastic housing
  • Stainless steel solid shaft with Ø 10 mm
  • 1 cable entry M16 x 1.5
  • Slow action switching element with up to 3 contacts
  • Adjustable switching point
  • IP67 enclosure rating

 

safetyIQ

Discover intelligent protection for higher productivity

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Switch typeSafety hinge switches
    Number of positive action N/C contacts1 / 2
    Number of N/O contacts1
    Housing materialPlastic
    Enclosure ratingIP67 (IEC 60529)
    Switching principleSlow action switching element
    Connection typeCable gland, 1 x M16
All technical data can be found accompanying the individual product

Downloads

TOP