Columns for safety light curtains
Device columns with external grooves
PU3H15-00000000
2068813
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
Features
Model | Device columns with two external mounting grooves |
Suitable for | Safety light curtains Safety multibeam sensors |
Suitable for protective field height | | C2000, C4000, M4000 Curtain | ≤ 1,350 mm | deTec2, deTec4 | ≤ 1,500 mm |
|
Suitable for number of beams | Any |
Suitable for beam separation | Any |
Mechanical data
Column height | 1,570 mm |
Max. installation length | 1,550 mm |
Dimensional drawing | | L1 | 1,550 mm | L2 | 1,570 mm |
|
Weight | 10,450 g |
Classifications
ECl@ss 5.0 | 27279202 |
ECl@ss 5.1.4 | 27279202 |
ECl@ss 6.0 | 27279202 |
ECl@ss 6.2 | 27279202 |
ECl@ss 7.0 | 27279202 |
ECl@ss 8.0 | 27279202 |
ECl@ss 8.1 | 27279202 |
ECl@ss 9.0 | 27273701 |
ECl@ss 10.0 | 27273701 |
ECl@ss 11.0 | 27273701 |
ETIM 5.0 | EC001941 |
ETIM 6.0 | EC001941 |
ETIM 7.0 | EC001941 |
ETIM 8.0 | EC001941 |
UNSPSC 16.0901 | 39111609 |
Technical drawings
Dimensional drawing
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.