Efficient automation

Innovative diagnostics for short downtime

Thanks to extensive diagnostic options, the deTec safety light curtain enables high machine availability for hazardous area protection. Save additional time during troubleshooting: status information from the safety light curtain can be read out efficiently via an IO-Link and NFC interface.

Product selection

Safe, intelligent and efficient

Automation with smart safety sensors

Thanks to efficient communication, intelligent sensors from SICK enable stable processes as well as flexibility and transparency. Via IO-Link, you also get continuous device status information, which optimizes diagnostics and increases your plant availability. For you, this means increased efficiency, more flexibility and better planning for plant maintenance.

More

Uninterrupted material flow

Productivity thanks to muting

Do you need to feed material into or out of your plant, but also stop workers from entering? Safe human-material differentiation ensures a productive material flow while protecting your staff.

Product selection

Mirror columns and device columns

Clever accessories for access and area protection

This is how to save time and money quickly: device columns from SICK can be mounted easily and stably by screwing them into the floor. Multi-sided protection can be realized with fewer active safety light curtains and quickly installed mirror columns.

Product selection
Efficient automation
Safe, intelligent and efficient
Uninterrupted material flow
Mirror columns and device columns

Select your solution

You will find the right products or product families here

Filter by:

1,743 results:

Result 1 - 8 out of 1743

Columns for safety light curtains
Device columns with external grooves
  • Model: Device columns with two external mounting grooves
  • Suitable for: Safety light curtains, Safety multibeam sensors
  • Suitable for protective field height: C2000, C4000, M4000 Curtain: 1,050 mm
  • Suitable for protective field height: deTec: 1,200 mm
  • Suitable for number of beams: 4
  • Suitable for beam separation: 300 mm
  • Column height: 1,285 mm
  • Max. installation length: 1,265 mm
Details
Compare now
Piece
Columns for safety light curtains
Device columns with external grooves
  • Model: Device columns with two external mounting grooves
  • Suitable for: Safety light curtains, Safety multibeam sensors
  • Suitable for protective field height: C2000, C4000, M4000 Curtain: 1,650 mm
  • Suitable for protective field height: deTec: 1,950 mm
  • Suitable for number of beams: Any
  • Suitable for beam separation: Any
  • Column height: 2,040 mm
  • Max. installation length: 2,020 mm
Details
Compare now
Piece
Columns for safety light curtains
Device columns with external grooves
  • Model: Device columns with two external mounting grooves
  • Suitable for: Safety light curtains, Safety multibeam sensors
  • Suitable for protective field height: C2000, C4000, M4000 Curtain: 1,350 mm
  • Suitable for protective field height: deTec: 1,500 mm
  • Suitable for number of beams: Any
  • Suitable for beam separation: Any
  • Column height: 1,570 mm
  • Max. installation length: 1,550 mm
Details
Compare now
Piece
Safety light curtains
deTec
  • deTec variant: deTec4
  • Safety level: Type 4, PL e, SIL3, SILCL3
  • Resolution: 30 mm
  • Scanning range: 30 m
  • Protective field height: 1,650 mm
  • Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
  • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
  • End cap with integrated LED: yes
  • Enclosure rating: IP65, IP67
Details
Compare now
Safety light curtains
deTec
  • deTec variant: deTec4
  • Safety level: Type 4, PL e, SIL3, SILCL3
  • Resolution: 30 mm
  • Scanning range: 30 m
  • Protective field height: 1,800 mm
  • Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
  • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
  • End cap with integrated LED: yes
  • Enclosure rating: IP65, IP67
Details
Compare now
Safety light curtains
deTec
  • deTec variant: deTec4
  • Safety level: Type 4, PL e, SIL3, SILCL3
  • Resolution: 30 mm
  • Scanning range: 30 m
  • Protective field height: 1,350 mm
  • Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
  • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
  • End cap with integrated LED: yes
  • Enclosure rating: IP65, IP67
Details
Compare now
Safety light curtains
deTec
  • deTec variant: deTec4
  • Safety level: Type 4, PL e, SIL3, SILCL3
  • Resolution: 30 mm
  • Scanning range: 30 m
  • Protective field height: 1,500 mm
  • Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
  • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
  • End cap with integrated LED: yes
  • Enclosure rating: IP65, IP67
Details
Compare now
Safety light curtains
deTec
  • deTec variant: deTec4
  • Safety level: Type 4, PL e, SIL3, SILCL3
  • Resolution: 30 mm
  • Scanning range: 30 m
  • Protective field height: 1,200 mm
  • Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
  • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
  • End cap with integrated LED: yes
  • Enclosure rating: IP65, IP67
Details
Compare now

Result 1 - 8 out of 1743

Advantages

Flexible automation

Safety light curtains from SICK stand for the reliable protection of people. They are particularly well-suited for monitoring hazardous areas, access points and hazardous points, and increase machine availability through a wide range of functions – for a consistently high level of protection for your workers without sacrificing productivity and efficiency.

Product recommendation deTec

Smart Box Detection Smart Box Detection reliably detects rectangular objects. For the safety of your workers, the protective field of the deTec4 safety light curtain situated above the passing object remains active at all times.
Smart presence detection The smart presence detection function prevents people from being in the hazardous area without being noticed. Randomly falling objects are identified as such and the production process is not interrupted - this means high machine availability.

High availability through intelligent safety

The safety light curtains from SICK help increase productivity with innovative technology and an intelligent device concept. Advanced functions ensure permanently high availability of your machines and plants. The focus is always on one thing – protecting your workers.
Safe functions

The safety light curtains offer you a wide range of advantages for process reliability, starting with simple commissioning with the aid of the standardized connection concept and fast installation thanks to a uniform housing design. The sensors also offer reliable finger and hand protection as well as no blind zones.

Product recommendation deTec

Versatile automation options

With dynamic protective field widths, reduced resolution and smart presence detection, the safety light curtains support automated processes in industrial environments. Integrated functions for human-material differentiation and height measurement also ensure consistent processes.

Product recommendation deTec

Intelligent beam processing

In order to avoid unintentional false shutdowns and ensure high availability of your machine or plant, safety light curtains from SICK offer intelligent beam processing. They detect pallets, blanked areas or complete object patterns.

Product recommendation C4000 Fusion

Product recommendation C4000 Advanced

Productivity thanks to sophisticated range of functions

Safety light curtains from SICK provide safe monitoring of access points and hazardous areas, making your production processes easier. They are quick to install, easy to configure, and enable continuous diagnostics during ongoing production processes as well as seamless communication within the network. Take advantage of a high level of automation thanks to process transparency, high machine availability due to predictive maintenance, and convenient readout of data via remote maintenance.
Save time and money

Select the housing concept suitable for your application and the associated range of functions. The safety light curtains offer you flexible connection options and a sophisticated housing design right down to a miniature size.

Product recommendation miniTwin

Everything at a glance

Take advantage of the intuitive status LEDs and get a quick overview. Status LEDs support you during configuration and alignment, for example. The machine status can also be visualized by an optional top LED.

Product recommendation deTec

Make mobile maintenance possible

Efficient communication via IO-Link enables quick integration of the devices into your network. The core of the troubleshooting process is quick and simple diagnostics via IO-Link and NFC in real time. Using the free SICK Safety Assistant app, you can easily read out configuration and diagnostic data with a smartphone.

SICK Safety Assistant app

When external influences have no effect

Dust, dirt, water, cleaning agents and explosive atmospheres – in their areas of application, safety light curtains must withstand many influences. With enclosure ratings IP65, IP67, IP69K and with rugged housing materials and tightness, they are ideally equipped for this. This means they also meet the high hygiene standards in food production.
Absolutely leak-free

Safety light curtains are quick to clean and have long service lives. Enclosure rating IP69K stands for effective leak tightness to prevent penetration of damaging influences such as dirt, dust and water into the sensor housing.

Product recommendation deTec

Explosive load capabilities

Special environments, such as explosion-hazardous areas, require rugged and reliable explosion-proof enclosures in accordance with international safety standards. For this purpose, SICK offers safety light curtains that meet the requirements of ATEX device categories 3GD and 2GD.

Product recommendation deTec

Impressive design

Thanks to their material resistance and easy-to-clean housing, the variants with stainless-steel housing ensure high machine availability and production quality in hygienic areas.

Product recommendation TWINOX4

Make clever combinations with mirror columns and device columns

Mirror and device columns are used where safety light curtains reach their limits in terms of mounting options and device protection. Device columns combined with mirror columns for beam deflection are the ideal solution for multi-sided protection in machining centers or at material locks with just one sensor pair. They combine a compact and rugged design with very high stability. In addition, they are universally applicable and do not require additional wiring.

Product recommendation device columns with external grooves

Product recommendation mirror column with protective field height mirror

Downloads