Safety Designer
Copy shortlink
  • Your benefits
    • One software for all applications saves time for the whole safety solution
    • Compliance with globally established standards allows easy implementation of safety functionalities
    • Certified function blocks allow the implementation of individual, self-explanatory and standard-compliant applications
    • Just one click generates detailed project reports to ensure that the safety solution is always documented reliably
    • Simple but comprehensive diagnostics minimizes downtime
    At a glance
    • Process-oriented user navigation
    • Certified function blocks
    • Verification and documentation of the entire safety solution
    • Simple, yet comprehensive diagnostic concept
    • Complies with established global safety standards
    • Product features
      Software categoryConfiguration software
      Software typeSafety Designer
      Version1.13.1
      Service pack / Build22R1 SP1
      LanguageGerman, English, French, Spanish, Italian, Portugese, Czech, Polish, Chinese, Japanese
      Supported product familiesnanoScan3, microScan3, outdoorScan3, scanGrid2, Flexi Compact, Safe EFI-pro System, AFS/AFM60S Pro, Flexi Soft
      Supported product groupsSafety laser scanners, Safety multibeam scanners, Safety controllers, Safety encoders
      Supported product segmentsSafety laser scanners, Safety multibeam scanners, sens:Control - safe control solutions, Encoders
    • System requirements
      Operating systemWindows 10, Version 1809 or higher
      Required disk space2 GB
      MonitorXVGA High Color
      ProcessorStandard PC
      Frequency and RAM2 GHz, min. 2 GB RAM (32 bit) or min. 4 GB RAM (64 bit)
  • View: View Gallery View List Show all
    Hide all