Safe series connection
Flexi Loop / Node for safety switch (EMSS)
FLN-EMSS0000105
1061711
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Functions
Diagnostic and monitoring functions | | Cross-circuit | Monitoring via Flexi Loop node | Short-circuit | Monitoring via Flexi Loop node | Discrepancy errors | Monitoring via Flexi Loop node | Sequence errors | Monitoring via Flexi Loop node |
|
Interfaces
Connection usage | | Safety device connection | For dual-channel equivalent electro-mechanical safety switch (EMSS) | Flexi Loop input | To connect to a Flexi Loop predecessor node or to connect the Flexi Loop line to the Flexi Soft safety controller. | Flexi Loop output | To connect to a Flexi Loop successor node or to terminate the Flexi Loop line with the Flexi Loop terminator. |
|
Connection type | | Safety device connection | Female connector M12, 5-pin | Flexi Loop input | Male connector M12, 5-pin | Flexi Loop output | Female connector M12, 5-pin |
|
Number of non-safe inputs | 0 |
Number of non-safe outputs | 0 |
Mechanical data
Dimensions (W x H x D) | 68.15 mm x 48 mm x 18 mm |
Weight | 28 g (± 5 %) |
Ambient data
Enclosure rating | IP65 (EN 60529) IP67 (EN 60529) |
Ambient operating temperature | –25 °C ... +55 °C |
Storage temperature | –25 °C ... +70 °C |
Classifications
eCl@ss 5.0 | 27371990 |
eCl@ss 5.1.4 | 27371990 |
eCl@ss 6.0 | 27371819 |
eCl@ss 6.2 | 27371819 |
eCl@ss 7.0 | 27371819 |
eCl@ss 8.0 | 27371819 |
eCl@ss 8.1 | 27371819 |
eCl@ss 9.0 | 27371819 |
eCl@ss 10.0 | 27371819 |
eCl@ss 11.0 | 27371819 |
eCl@ss 12.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
UNSPSC 16.0901 | 41113704 |
Technical drawings
Dimensional drawing OSSD, EMSS
PIN assignment
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.