Contact
Feedback

Fork sensors

Simplicity, flexibility, and precision – combined in a single fork sensor.

SICK fork sensors combine senders and receivers in a single housing, meaning that they can be adjusted quickly. Thanks to the precise, focused light beam and the high detection accuracy, the sensors also detect very minor light attentuation differences. Many different fork sizes, straightforward mounting, and exceptionally high ambient light immunity are just some of the advantages of these fork sensors.

Filter by:

5 results:

Result 1 - 5 out of 5

View: View Gallery View List
Product family WF
The specialist for high-speed applications
  • Infrared light source
  • Simple and precise setting of the switching threshold via IO-Link, teach-in button, or plus/minus buttons
  • Fast response time: 100 μs
  • PNP and NPN switching output
  • Light/dark switching function
  • Stable aluminum housing with IP 65 enclosure rating
  • Smart sensor with integrated IO-Link interface
Product family UF
The clear choice for detecting transparent labels
  • Detection of transparent, opaque or printed labels
  • Unaffected by metallic foils and labels
  • Fast response time of 250 µs
  • Simple and accurate adjustment via teach-in button, or plus/minus buttons
  • Rugged, IP 65 aluminum housing
Product family WFS
Precise detection for optimum label detection
  • Housing with slim forked shape
  • Simple and precise setting of the switching threshold via IO-Link, teach-in button, or plus/minus buttons
  • Light/dark switching function
  • Fast response time: 50 μs
  • PNP or NPN switching output
  • Plastic housing with IP 65 enclosure rating
  • Smart sensor with integrated IO-Link interface
Product family WFL
The perfect sensor for the detection of very small parts and precise positioning
  • Very precise Class 1 laser
  • Simple and precise setting of the switching threshold via IO-Link, teach-in button, or plus/minus buttons
  • Fast response time: 100 μs
  • PNP and NPN switching output
  • Light/dark switching function
  • Stable aluminum housing with IP 65 enclosure rating
  • Smart sensor with integrated IO-Link interface
Product family WFM
Plug-and-play fork sensors – connect and get started.
  • Clearly visible red emitted light
  • No setup required: The sensor is ready for operation immediately
  • Receive indicator, visible all-round
  • 5 fork sizes with a maximum depth of 120 mm and a maximum width of 180 mm
  • Stable aluminum housing with IP 67 enclosure rating

Result 1 - 5 out of 5

TOP