Contact
Feedback

Contrast sensors
KTS Core

KTS-WB41141142ZZZZ
1218200
Usual availability on request
  • Copy shortlink
    • Features
      Special applicationsStandard
      Device typeEasy Teach
      Dimensions (W x H x D)26 mm x 62 mm x 47.5 mm
      Sensing distance13 mm
      Sensing distance tolerance± 5 mm
      Housing design (light emission)Rectangular
      Light sourceLED, RGB 1)
      Wave length470 nm, 525 nm, 625 nm
      Light emissionLong side of housing
      Light spot size1.2 mm x 3.9 mm
      Light spot directionVertical 2)
      Receiving filtersNone
      Teach-in mode2-point teach-in
      Output functionLight/dark switching
      Delay time-
      Special features-
      Delivery status2-point teach-in
      Parameter presettingsNone
      • 1) Average service life: 100,000 h at TU = +25 °C.
      • 2) In relation to long side of housing.
    • Mechanics/electronics
      Supply voltage10.8 V DC ... 28.8 V DC 1)
      Ripple≤ 5 Vpp 2)
      Power consumption< 100 mA 3)
      Switching frequency25 kHz 4)
      Response time20 µs 5)
      Jitter10 µs
      Switching outputPUSH/PULL
      Switching output (voltage)Push/Pull: HIGH = VS - 3 V / LOW ≤ 3 V
      Output current Imax.100 mA 6)
      Input, teach-in (ET)Teach: U = 10 V ... < VS
      Input, blanking input (AT)Blanked: U = 10 V ... < Uv
      Input, fine/coarse (F/C)Coarse: U = 10 V ... < Uv
      Input, light/dark (L/D)Light: U = 10 V ... < Uv
      Retention time (ET)35 ms, non-volatile memory
      Connection typeMale connector M12, 4-pin
      Protection classIII
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight68 g
      Housing materialPlastic, VISTAL®
      Optics materialPlastic, PMMA
      • 1) Limit values: DC 12 V (–10 %) ... DC 24 V (+20 %). Operation in short-circuit protected network max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1.
      • 5) Signal transit time with resistive load.
      • 6) Total current of all Outputs.
    • Ambient data
      Ambient operating temperature–20 °C ... +60 °C
      Ambient storage temperature–25 °C ... +75 °C
      Shock loadAccording to IEC 60068-2-27 (30 g/11 ms)
      UL File No.E181493
    • Classifications
      ECl@ss 5.027270906
      ECl@ss 5.1.427270906
      ECl@ss 6.027270906
      ECl@ss 6.227270906
      ECl@ss 7.027270906
      ECl@ss 8.027270906
      ECl@ss 8.127270906
      ECl@ss 9.027270906
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      UNSPSC 16.090139121528

    Technical drawings

    KTS-WB41141142ZZZZ
    Dimensional drawing KTS Core easy teach
    KTS-WB41141142ZZZZ
    Adjustments KTS Core easy teach
    KTS-WB41141142ZZZZ
    Connection diagram Cd-380
    KTS-WB41141142ZZZZ
    KTS Core Easy Teach - Setting the switching threshold
    KTS-WB41141142ZZZZ
    KTS Core - setting the switching threshold (2-point teach-in)
    KTS-WB41141142ZZZZ
    Characteristic curve KTS Core
  • View: View Gallery View List Show all
    Hide all
TOP