Contact
Feedback

Contrast sensors
KTM Prime

KTM-WP117A1P
1061770
Preferred type – always available from stock
  • Copy shortlink
    • Features
      Dimensions (W x H x D)12 mm x 31.5 mm x 21 mm
      Sensing distance12.5 mm
      Sensing distance tolerance± 3 mm
      Housing design (light emission)Rectangular
      Light sourceLED, RGB 1)
      Wave length470 nm, 525 nm, 625 nm
      Light spot size1.5 mm x 6.5 mm
      Light spot directionVertical 2)
      AdjustmentTeach-in button
      Teach-in mode2-point teach-in static/dynamic + proximity to mark
      Output functionLight/dark switching
      • 1) Average service life: 100,000 h at TU = +25 °C.
      • 2) In relation to long side of housing.
    • Mechanics/electronics
      Supply voltage12 V DC ... 24 V DC 1)
      Ripple≤ 5 Vpp 2)
      Power consumption< 50 mA 3)
      Switching frequency15 kHz 4)
      Response time32 µs 5)
      Jitter15 µs
      Switching outputPNP
      Switching output (voltage)PNP: HIGH = VS– ≤ 2 V / LOW approx. 0 V
      Switching outputLight/dark switching
      Output current Imax.50 mA 6)
      Input, static teach-in (ET)

      PNP: Teach: U = 10,8 V ... < UV

      Run: U < 2 V or open

      Retention time (ET)28 ms, non-volatile memory
      Connection typeMale connector M8, 4-pin
      Protection classIII
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight20 g
      Housing materialPlastic, ABS
      • 1) Limit values: DC 12 V (–10 %) ... DC 24 V (+20 %). Operation in short-circuit protected network max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1.
      • 5) Signal transit time with resistive load.
      • 6) At supply voltage > 24 V, Imax = 30 mA. Imax is consumption count of all Qn.
    • Ambient data
      Ambient operating temperature–10 °C ... +55 °C
      Ambient storage temperature–20 °C ... +75 °C
      Shock loadAccording to IEC 60068
      UL File No.NRKH.E348498 & NRKH7.E348498
    • Classifications
      ECl@ss 5.027270906
      ECl@ss 5.1.427270906
      ECl@ss 6.027270906
      ECl@ss 6.227270906
      ECl@ss 7.027270906
      ECl@ss 8.027270906
      ECl@ss 8.127270906
      ECl@ss 9.027270906
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      UNSPSC 16.090139121528
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time2.3 ms
      Process data length16 Bit
      Process data structure A

      Bit 0 ... 2 = Emission Color

      Bit 3 … 12 = Measurment Value RGB

      Bit 13 … 15 = empty

      Process data structure B

      Bit 0 = switching signal QL1

      Bit 1 … 10 = Measurment Value Emission Color

      Process data structure C

      Bit 0 = switching signal QL1

      Bit 1 = Quality of Run Alarm

      Bit 2 = Teach successful

      Bit 3 = Teach busy

      Bit 4 ... 15 = empty

    Technical drawings

    KTM-WP117A1P
    Dimensional drawing KTM Prime
    KTM-WP117A1P
    Adjustments KTM Prime
    KTM-WP117A1P
    Connection diagram Cd-321
    KTM-WP117A1P
    Setting the switching threshold (dynamic)
    KTM-WP117A1P
    Setting the switching threshold (static)
    KTM-WP117A1P
    Sensing distance
  • View: View Gallery View List Show all
    Hide all
TOP