With your consent our website uses own cookies and third-party cookies to identify you and to send advertising messages in line with your online navigation preferences. Without your consent we will only use anonymized cookies, e.g session cookies. If you want to know more or refuse consent to some cookies, click here.
![]() |
|
Dimensions (W x H x D) | 12 mm x 31.5 mm x 21 mm |
Sensing distance | 12.5 mm |
Sensing distance tolerance | ± 3 mm |
Housing design (light emission) | Rectangular |
Light source | LED, RGB 1) |
Wave length | 470 nm, 525 nm, 625 nm |
Light spot size | 1.5 mm x 6.5 mm |
Light spot direction | Vertical 2) |
Adjustment | Teach-in button |
Teach-in mode | 2-point teach-in static/dynamic + proximity to mark |
Output function | Light/dark switching |
Supply voltage | 12 V DC ... 24 V DC 1) |
Ripple | ≤ 5 Vpp 2) |
Power consumption | < 50 mA 3) |
Switching frequency | 15 kHz 4) |
Response time | 32 µs 5) |
Jitter | 15 µs |
Switching output | PNP |
Switching output (voltage) | PNP: HIGH = VS– ≤ 2 V / LOW approx. 0 V |
Switching output | Light/dark switching |
Output current Imax. | 50 mA 6) |
Input, dynamic teach-in (ET) | PNP: Teach: U = 10,8 V ... < UV Run: U < 2 V or open |
Retention time (ET) | 28 ms, non-volatile memory |
Connection type | Cable with M12 male connector, 4-pin, 0.2 m |
Protection class | III |
Circuit protection | UV connections, reverse polarity protected Output Q short-circuit protected Interference pulse suppression |
Enclosure rating | IP67 |
Weight | 70 g |
Housing material | Plastic, ABS |
Ambient operating temperature | –10 °C ... +55 °C |
Ambient storage temperature | –20 °C ... +75 °C |
Shock load | According to IEC 60068 |
UL File No. | NRKH.E348498 |
ECl@ss 5.0 | 27270906 |
ECl@ss 5.1.4 | 27270906 |
ECl@ss 6.0 | 27270906 |
ECl@ss 6.2 | 27270906 |
ECl@ss 7.0 | 27270906 |
ECl@ss 8.0 | 27270906 |
ECl@ss 8.1 | 27270906 |
ECl@ss 9.0 | 27270906 |
ETIM 5.0 | EC001820 |
ETIM 6.0 | EC001820 |
UNSPSC 16.0901 | 39121528 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
FAQsTechnologiessafetyIQGlossaryNews and Events
PressSICK Sensor BlogExhibitions and EventsContact
Contact usContact formAbout SICK
SICK AustraliaWorldwide Locations