Contact
Feedback

Inductive proximity sensors
IQL

Large rectangular housings for use in industrial environments

Your Benefits

  • Increase in machine availability
  • Reduced mechanical damage
  • Longer service life for reduced costs
  • Quick and safe installation

Overview

Large rectangular housings for use in industrial environments

With an adjustable sensing range of up to 60 mm, the sensors of the IQL product family offer a high degree of detection ease. Thanks to the freely configurable N/O and N/C output function, they also reduce costs in new and existing applications. Due to installation from above and the extended sensing range, the IQL sensors are optimally suited for recessed floor mounting, as is often found in the automotive industry or storage and conveyor technology. The IQL is also the number one choice when it comes to other applications.

At a glance
  • Type: 80 mm x 80 mm
  • Longer sensing ranges: 50 mm to 60 mm
  • Electrical configuration: DC 3-/4-wire, or AC/DC 2-wire
  • Enclosure rating IP 65 or IP 67
  • Temperature range: –25 °C to +80 °C
  • Plastic housing
  • Programmable N/O or N/C function
  • Sensing range setting via potentiometer

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingRectangular
    Dimensions

    80 mm x 105 mm x 40 mm

    80 mm x 92 mm x 40 mm

    Sensing range Sn60 mm / 50 mm
    Housing materialPlastic / metal
    Enclosure ratingIP65 / IP67
All technical data can be found accompanying the individual product

Downloads

TOP