Contact
Feedback

Inductive proximity sensors
IMM

Miniature sensors for industrial applications

Your Benefits

  • Easy installation in applications with limited available space
  • Reliable detection of fast handling and mounting processes
  • High positioning accuracy and precise switching behavior
  • Great freedom with respect to machine design
  • The low weight of the sensor enables fast acceleration in dynamic handling processes
  • IO-Link provides easy data access from the PLC
  • Simple sensor diagnostics, device change, and identification through IO-Link

Overview

Miniature sensors for industrial applications

The inductive proximity sensors in the IMM product family stand out from the crowd thanks to their low spatial requirements and high reliability. Their state-of-the-art ASIC technology offers miniaturization without compromise. And with maximum performance, sensing ranges of up to 4 mm, integrated electronics, suppressors, and output state LEDs, they offer everything you could possibly want. Their small size and low weight make these inductive miniature sensors ideal for performing highly dynamic pick-and-place applications, integrating into compact assemblies, and monitoring faster handling and mounting processes. Thanks to the IO-Link communication, the sensors are also ideally equipped for future requirements.

At a glance
  • Types: M4 to M5, diameter from 3 mm to 6.5 mm
  • Extended sensing ranges: 0.6 mm to 4 mm
  • Electrical configuration: DC 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +70 °C
  • Rugged stainless-steel housing; plastic sensing face
  • IO-Link ready
  • Extremely compact, lightweight, and space-saving

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingCylindrical smooth housing / Cylindrical thread design
    Thread size

    M4 x 0.5

    M5 x 0.5

    DiameterØ 3 mm ... Ø 6.5 mm
    Sensing range Sn0.6 mm ... 4 mm
    Housing materialStainless steel
    Enclosure ratingIP68 / IP69K / IP67
All technical data can be found accompanying the individual product

Downloads

TOP