Contact
Feedback

Inductive proximity sensors
IML

Sensors with triple sensing range for use in industrial environments

Your Benefits

  • Large switch reserves increase machine throughput thanks to threefold sensing range
  • Reduction of downtimes and maintenance costs
  • Saves installation space in the machine, since less space is needed compared to standard sensors, while the sensing range is identical
  • Reduced risk of mechanical damage since the sensors can be installed farther away from the target
  • High detection sensitivity makes possible the detection of difficult targets such as wires, foil and small screws

Overview

Sensors with triple sensing range for use in industrial environments

For that little bit extra, the IML inductive sensors with their threefold sensing range are ideal. Thanks to innovative SICK-ASIC technology, they offer greatly extended sensing ranges up to 40 mm, providing even more capacity in reserve. Due to the threefold sensing range, objects can be detected from great distances, which minimizes the risk of damage to the sensor or the part to be detected. They can be used like conventional proximity sensors over a operating temperature of –25 °C ... +70 °C, for performance without restrictions.

At a glance
  • Types: M8 to M30
  • Triple sensing ranges: 3 mm to 40 mm
  • Electrical configuration: DC 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Nickel-plated brass housing, plastic sensing face
  • Triple sensing range

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingCylindrical thread design
    Thread size

    M8 x 1

    M12 x 1

    M18 x 1

    M30 x 1.5

    DiameterØ 8 mm ... Ø 30 mm
    Sensing range Sn3 mm ... 40 mm
    Housing materialMetal
    Enclosure ratingIP67
All technical data can be found accompanying the individual product

Downloads

TOP