Contact
Feedback

Inductive proximity sensors
IMI

Robust full metal sensors for use in the food industry

Your Benefits

  • Higher machine availability due to rugged sensor design
  • Long service life even under the most extreme ambient conditions
  • Quick and easy installation due to adjustment indicator
  • Large operating reserves due to threefold sensing range
  • High resistance to shock and vibration due to stainless steel sensing face
  • Best resistance against cleaning agents
  • Longer service life for reduced costs

Overview

Robust full metal sensors for use in the food industry

High-pressure cleaners with aggressive cleaning agents, acids, and alkalis are a challenge for sensor systems. The solution: IMI inductive proximity sensors in fully encapsulated sensor housings made from stainless steel (316L/1.4404). These sensors can withstand extreme stress, offer triple the sensing range and maximum performance.

At a glance
  • Types: M12 to M30
  • Triple sensing ranges: 6 mm to 40 mm
  • Electrical configuration: DC, 3-wire
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –25 °C to +85 °C
  • Food-compatible stainless-steel housing, stainless steel sensing face
  • Sensing face made of food-compatible stainless steel
  • Resistant to cleaning agents

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingCylindrical thread design
    Thread size

    M12 x 1

    M18 x 1

    M30 x 1.5

    DiameterØ 12 mm ... Ø 30 mm
    Sensing range Sn6 mm ... 40 mm
    Housing materialStainless steel
    Enclosure ratingIP68, IP69K
All technical data can be found accompanying the individual product

Downloads

TOP