Contact
Feedback

Inductive proximity sensors
IMB

The rugged standard for use in harsh ambient conditions

Your Benefits

  • Straightforward product selection as fewer sensor variants are required – one sensor suits a whole range of applications
  • Stable processes thanks to extended, highly precise sensing ranges enabled through the use of the latest SICK ASIC technology
  • Reduced machine downtimes thanks to longer sensor service life, even in harsh working conditions
  • Quick and easy installation thanks to optical adjustment indicator and self-locking nuts
  • High degree of flexibility and communication options thanks to IO-Link
  • Easy to implement customer-specific variants within the standard product portfolio

Product selection

Show all Hide all
Filter by:

203 results:

Result 1 - 8 out of 203

View:

1092109
IMB
Inductive proximity sensors
  • Sensing range Sn: 2 mm
  • Installation type: Flush
  • Housing: Short-body
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Connector M8, 3-pin
Details
  • Compare now
1072852
IMB
Inductive proximity sensors
  • Sensing range Sn: 20 mm
  • Installation type: Non-flush
  • Housing: Short-body
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
  • Smart Sensor: Enhanced Sensing, Efficient communication, Diagnosis
Details
  • Compare now
1072694
IMB
Inductive proximity sensors
  • Sensing range Sn: 4 mm
  • Installation type: Non-flush
  • Housing: Short-body
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Connector M8, 3-pin
  • Smart Sensor: Efficient communication, Enhanced Sensing, Diagnosis
Details
  • Compare now
1072691
IMB
Inductive proximity sensors
  • Sensing range Sn: 2 mm
  • Installation type: Flush
  • Housing: Short-body
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Connector M8, 3-pin
  • Smart Sensor: Enhanced Sensing, Efficient communication, Diagnosis
Details
  • Compare now
1070170
IMB
Inductive proximity sensors
  • Sensing range Sn: 4 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
  • Smart Sensor: Enhanced Sensing, Efficient communication, Diagnosis
Details
  • Compare now
1070175
IMB
Inductive proximity sensors
  • Sensing range Sn: 20 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: DC 3-wire
  • Switching output: NPN
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
Details
  • Compare now
1072838
IMB
Inductive proximity sensors
  • Sensing range Sn: 20 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
  • Smart Sensor: Enhanced Sensing, Efficient communication, Diagnosis
Details
  • Compare now
1072845
IMB
Inductive proximity sensors
  • Sensing range Sn: 20 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Cable, 3-wire, 2 m
  • Smart Sensor: Enhanced Sensing, Efficient communication, Diagnosis
Details
  • Compare now

Result 1 - 8 out of 203

Overview

The rugged standard for use in harsh ambient conditions

The inductive IMB proximity sensor is a byword for reliability in harsh working conditions, whether it is in contact with cooling lubricants or being used outdoors. With its extended sensing ranges, made highly precise thanks to the use of SICK ASIC technology, the IMB ensures reliable, stable processes. What's more, its wide-ranging specification limits allow the IMB to be used in applications where specialist devices were once the only solution – a huge benefit when it comes to product selection and warehousing. The optical adjustment indicator and self-locking nuts save time during commissioning and help cut down on errors. Communication via IO-Link is also possible, creating more flexibility and adding more functions for automation applications. With an extensive standard product portfolio available, even special devices can be put into action quickly and easily.

At a glance
  • Types: M8 to M30
  • Extended sensing ranges: 2 mm to 20 mm
  • Electrical configuration: DC 3-/4-wire, DC 2-wire
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –40 °C to +100 °C
  • Rugged stainless-steel housing, plastic sensing face
  • Optical adjustment indicator, IO-Link-ready
  • Resistant to oils and cooling lubricants, suitable for use outdoors

Applications

Technical overview

 
  • Technical data overview
    HousingCylindrical thread design
    Thread size

    M8 1

    M12 1

    M18 1

    M30 1.5

    DiameterØ 8 mm ... Ø 30 mm
    Sensing range Sn2 mm ... 20 mm
    Housing materialStainless steel
    Enclosure ratingIP68, IP69K
All technical data can be found accompanying the individual product

Downloads

TOP