Photoelectric sensors
V18V

Your Benefits

  • Simple design saves time during mounting, adjustment, and maintenance
  • IP69K stainless steel housing has a long service life that withstands wash-down environments, reducing maintenance time and costs
  • Unique touch-teach feature for adjustment purposes and sensor lock/unlock functionality eliminate process faults and reduce commissioning and maintenance time
  • Laser-etched part numbers ensures the part numbers will not be washed off, so the process can be better controlled

Overview

The V18V has a chemical and pressure cleaning resistant housing for wash down applications and includes patented touch (smart) teach for foolproof operation. These sensors are field-tested and are able to stand up to harsh environments. The sensors offer ease of use in wash down areas due to corrosion resistant and food grade materials, a wide sensing range and an extended temperature range.

The V18V sensors are certified by ECOLAB and JohnsonDiversey. Their IP 69K enclosure rating makes them ideal for applications in the food and beverage, pharmaceutical and packaging industries.

At a glance
  • IP 69K-rated cylindrical photoelectric sensors in M18 stainless steel housing
  • Resistant to all common cleaning agents and certified by independent institutes
  • Extended temperature range: +85° C (long-term), +100°C / 15 min. (short-term)
  • Touch (smart) teach-in adjustment
  • All sensor materials, including the housing, LED and lens are resistant to chemicals
  • IP 69K and IP 68 according to DIN 40050
  • Laser-etched part numbers
  • Ecolab & JohnsonDiversey certified for chemical resistance

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)18 mm x 18 mm x 83 mm
    Sensing range max.

    0 mm ... 110 mm 1)

    0 mm ... 450 mm 1)

    0 mm ... 900 mm 1)

    0.035 m ... 4.5 m 2)

    0.1 m ... 5 m 2)

    0 m ... 20 m

    0 mm ... 140 mm 1)

    0 mm ... 100 mm 1)

    Light sourceLED
    Type of lightVisible red light / Infrared light
    Enclosure rating

    IP67

    IP68

    IP69K 3)

    Housing materialStainless steel Stainless steel V4A (1.4404, 316L)
    Adjustment

    Single teach-in button Sensing range

    None

    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Reflector PL80A.
    • 3) With correct mounted IP69K connector.
All technical data can be found accompanying the individual product

Downloads