Contact
Feedback

Photoelectric sensors
G6

Beyond the standard

Global sensor – the economic way to business class performance

Your Benefits

  • Easy alignment and precise object detection due to a highly visible PinPoint LED
  • Quick and easy mounting and high durability due to threaded metal inserts
  • SICK ASIC technology provides high performance and excellent reliability
  • Easy to adjust due to large, user-friendly potentiometers
  • Easy to monitor due to large, bright indicator LEDs
  • Easy installation with SICK accessories

Overview

Beyond the standard

Global sensor – the economic way to business class performance

The G6 Global photoelectric sensor is enclosed in a miniature housing and delivers an optimum price-performance ratio. The Global sensor achieves outstanding performance when mounted with a standard 1-inch hole distance. With PinPoint LEDs, metal inserts for mounting, large and bright indicator LEDs, user-friendly setting screws, IP67 enclosure rating, and the very latest SICK ASIC technology, the Global sensor truly is raising the bar.

At a glance
  • PinPoint LED for a bright, precise light spot
  • Durable metal threaded inserts
  • SICK ASIC technology - the result of decades of experience in photoelectric sensors
  • Large, user-friendly potentiometer
  • Large, bright indicator LEDs
  • IP 67 enclosure rating

 

Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)12 mm x 31.5 mm x 21 mm
    Sensing range max.

    ≤ 300 mm 1)

    ≤ 900 mm

    5 mm ... 250 mm 1)

    ≤ 240 mm 2)

    5 mm ... 100 mm 1)

    5 mm ... 400 mm 1)

    5 mm ... 450 mm 1)

    5 mm ... 500 mm 1)

    6 mm ... 250 mm 1)

    15 mm ... 220 mm 1)

    5 mm ... 110 mm 1)

    0 mm ... 70 mm 1)

    ≤ 6 m 3)

    ≤ 7.2 m 3)

    0.03 m ... 6 m 3)

    ≤ 6 m 1)

    ≤ 4.5 m 3)

    ≤ 2.5 m 3)

    ≤ 7.2 m

    0 m ... 15 m

    0 m ... 2 m

    0 m ... 14.5 m

    ≤ 400 mm 3)

    Light sourcePinPoint LED / LED
    Type of lightVisible red light / Infrared light
    Enclosure ratingIP67
    Housing materialPlastic ABS/PC
    Adjustment

    Mechanical spindle, 5 turns

    Non-sealed

    No adjustment possibility

    Potentiometer, 270°

    Potentiometer, 270° Sensitivity

    None

    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Fixed sensing range of 240 mm on black (6% Remission).
    • 3) Reflector PL80A.
All technical data can be found accompanying the individual product

Downloads

TOP