Contact
Feedback

Upgrade kits for opto-electronic protective devices
Upgrade kit MSL to M4000

The reliable solution ensuring the safety of your system – a SICK original

Your Benefits

  • Specially developed solution for the direct replacement of the proven MSL protective devices
  • Simple to install thanks to flexible mounting brackets
  • No new cabling required, plug and play thanks to pre-assembled adapters
  • Simple integration in existing systems, minimal downtime
  • Taking the quick, precautionary step of converting your system means costly and unscheduled outage times are avoided
  • Additional upgrade service: On request, SICK will carry out all the conversion work for your system on site

Overview

The reliable solution ensuring the safety of your system – a SICK original

SICK offers a pre-assembled upgrade kit allowing the simple replacement of MSL opto-electronic protective devices, which is perfectly matched to the latest machine and system safety requirements.

With the MSL to M4000 upgrade kit, MSL protective devices can be replaced quickly and easily with the M4000 successor product.

The specially designed adapter exactly fits the existing terminal compartments of the proven MSL devices – meaning that the new M4000 multiple light beam safety device can be connected directly without the need for additional work.

At a glance
  • Efficient solution for the replacement of MSL protective devices
  • The latest generation of multiple light beam safety device: M4000
  • Adapter for connecting the M4000 to MSL terminal compartments
  • Mounting brackets
  • MSL to M4000 Advanced upgrade kit including UE403 muting switching amplifier as replacement for the MSM muting module

Applications

Technical overview

 
  • Technical data overview
    ReplacesMSL
    Scanning range0.5 m ... 70 m, configurable
    Beam separation or resolution220 mm ... 600 mm
    Number of beams2 ... 6
All technical data can be found accompanying the individual product
TOP