Contact
Feedback

Safety laser scanners
S3000 Cold Store

Reliable safety for tough requirements in cold storage

Your Benefits

  • First safety laser scanner available on the market that can be used at temperatures as low as –30 °C
  • Hazard area, hazard point, access or vehicle protection in cold areas
  • Large protective field range of 7 m enables a large variety of applications
  • Modular expansions, low wiring effort and additional functions such as the simultaneous monitoring of up to four protective fields using a SICK safety controller via EFI
  • Easy installation, commissioning and maintenance for stationary and mobile applications
  • Decades of proven safety technology guarantee maximum reliability and availability – even under difficult conditions

Overview

Reliable safety for tough requirements in cold storage

The S3000 Cold Store is used to protect people and systems in cold areas as it is designed to withstand temperatures as low as –30 °C. It is suitable for stationary and mobile applications and can be used without any additional measures under the harshest of conditions. Integrated heating and a special housing mean that it complies with the requirements for the IP 67 enclosure rating. Up to four switchable field sets can be programmed. There are two static inputs available for this purpose. The system network of two scanners can also be implemented via the safe bus connection by means of EFI. The integrated EFI interface also allows additional sensor functions. EFI allows up to 4 safety laser scanners to be connected to SICK safety controllers. With an EFI connection the function of simultaneous monitoring of up to four protective fields can be realized.

At a glance
  • Designed and certified for temperatures down to –30 °C
  • Modified housing with integrated temperature controller
  • IP 67 enclosure rating
  • 7 m protective field range
  • 4 switchable field sets
  • Interface (EFI) for reliable SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Contour as reference for vertical applications

 

safetyIQ

Discover intelligent protection for higher productivity

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor area
    Protective field range7 m
    Warning field range49 m
    Scanning angle180°
    Number of fields12
    Number of monitoring cases4
    Response time120 ms 1)
    OSSD pairs1
    Integration in the control systemLocal inputs and outputs (I/O)
    EFI
    Performance levelPL d (EN ISO 13849)
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads

TOP