Contact
Feedback

Multiple light beam safety devices
deTem2 Core IP69K

Safest under high pressure

Your Benefits

  • Enclosure rating IP69K offers high resistance and long service life, making it more economical
  • Certified material resistance for maximum reliability
  • The ideal design for efficient cleaning in the food industry – it ensures high process and production quality while reducing the risk of contamination
  • Replaceable protective housing offers flexibility and saves money in the event that service is needed
  • Breathable membrane ensures the highest availability
  • Reduction of cleaning times and costs compared to a mechanical protective device

Overview

Safest under high pressure

The food and beverage industry places stringent requirements on the cleaning of system components. Since it has no edges or gaps, the design of the deTem2 Core IP69K multiple light beam safety device is particularly suitable for situations with stringent hygiene requirements. It boasts impressive features – it’s rugged, easy to clean, and made with food-friendly plastic and stainless steel. The protective housing and the connecting cable satisfy enclosure rating IP69K, thereby offering a certified overall system for rough industrial environments. This ensures the highest level of protection against water penetration – even under high pressure.

At a glance
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • The entire system satisfies enclosure rating IP69K
  • Resistance certified in accordance with Ecolab and Diversey
  • Easy-to-clean design without edges and gaps
  • Protective housing designed to be replaceable
  • Breathable membrane prevents protective housing from steaming up

 

safetyIQ

Discover intelligent protection for higher productivity

Learn more

Applications

Technical overview

 
  • Technical data overview
    TypeType 2 (IEC 61496)
    Safety integrity level

    SIL1 (IEC 61508)

    SILCL1 (IEC 62061)

    Performance levelPL c (ISO 13849)
    Number of beams2 / 3 / 4
    Beam separation or resolution500 mm / 400 mm / 300 mm
    Enclosure rating

    IP65 (IEC 60529)

    IP66 (IEC 60529)

    IP67 (IEC 60529)

    IP69K (ISO 20653)

All technical data can be found accompanying the individual product

Downloads

TOP