Accessories
Reflectors and optics / Lenses and accessories

OBJ-B06025BA
2049668
Piece
Copy shortlink
    • Technical specifications
      Accessory groupLenses and accessories
      DescriptionExchangeable lens, focal length 6 mm
      Sensing distance/focal length6 mm
      Thread sizeRound connector M12 x 0.5
    • Classifications
      ECl@ss 5.027279205
      ECl@ss 5.1.427279205
      ECl@ss 6.027279205
      ECl@ss 6.227279205
      ECl@ss 7.027279205
      ECl@ss 8.027279205
      ECl@ss 8.127279205
      ECl@ss 9.027273603
      ECl@ss 10.027273603
      ECl@ss 11.027273603
      ECl@ss 12.027273603
      ETIM 5.0EC001776
      ETIM 6.0EC001776
      ETIM 7.0EC001776
      ETIM 8.0EC001776
      UNSPSC 16.090145121603
  • View: View Gallery View List Show all
    Hide all