Contact
Feedback

Sensors for T-slot cylinders
RZT7

RZT7-03ZUS-KW0
1070865
Ready for dispatch in 2 to 3 weeks
  • Copy shortlink
    • Features
      Cylinder typeT-slot
      Cylinder types with adapter

      Profile cylinder

      Tie rod cylinder

      Round body cylinder

      Dovetail groove cylinder

      SMC rail CDQ2

      SMC rail ECDQ2

      Housing length29.5 mm
      Switching outputReed
      Switching frequency400 Hz
      Output functionNO
      Electrical wiringAC/DC 2-wire
      Enclosure ratingIP65, IP67 1)
      Cable outletAxial
      • 1) According to EN 60529.
    • Mechanics/electronics
      Supply voltage5 V AC/DC ... 30 V AC/DC
      Voltage drop≤ 3.5 V
      Continuous current Ia≤ 100 mA 1)
      Switching capacity≤ 6 W
      Protection classIII
      Response sensitivity, typ.3 mT
      Overrun distance, typ.10 mm
      Reproducibility≤ 0.1 mT 2)
      Status indicator LED
      Ambient operating temperature–30 °C ... +70 °C
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-2
      Housing materialPlastic
      Connection typeCable, 2-wire, 2 m
      Cable materialPVC
      Conductor cross-section0.12 mm²
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) AC.
      • 2) Ub and Ta constant.
    • Classifications
      ECl@ss 5.027270104
      ECl@ss 5.1.427270104
      ECl@ss 6.027270104
      ECl@ss 6.227270104
      ECl@ss 7.027270104
      ECl@ss 8.027270104
      ECl@ss 8.127270104
      ECl@ss 9.027270104
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    RZT7-03ZUS-KW0
    Dimensional drawing Cable
    RZT7-03ZUS-KW0
    Connection diagram Cd-037
    RZT7-03ZUS-KW0
    Installation note
  • View: View Gallery View List Show all
    Hide all
TOP