Sensors for T-slot cylinders
RZT7

RZT7-03ZRS-KP0
1070847
Piece
Copy shortlink
    • Features
      Cylinder typeT-slot
      Cylinder types with adapter

      Profile cylinder

      Tie rod cylinder

      Round body cylinder

      Dovetail groove cylinder

      SMC rail CDQ2

      SMC rail ECDQ2

      Housing length29.5 mm
      Switching outputReed
      Switching frequency400 Hz
      Output functionNO
      Electrical wiringAC/DC 3-wire
      Enclosure rating

      IP65 1)

      IP67

      • 1) According to EN 60529.
    • Mechanics/electronics
      Supply voltage5 V AC/DC ... 30 V AC/DC
      Voltage drop≤ 0.1 V 1)
      Continuous current Ia

      ≤ 500 mA 2)

      ≤ 300 mA 3)

      Switching capacity≤ 6 W
      Protection classIII
      Response sensitivity, typ.3 mT
      Overrun distance, typ.10 mm
      Reproducibility≤ 0.1 mT 4)
      Status indicator LED
      Reverse polarity protection
      Ambient operating temperature–30 °C ... +80 °C
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-2
      Connection typeCable with connector M8, 3-pin, drag chain use, 0.3 m
      Connection type Detail
      Conductor cross-section0.14 mm²
      Cable diameterØ 2.9 mm
      Bending radiusWith fixed installation > 8 x cable diameter
      For flexible use > 12 x cable diameter
      Cable outletAxial
      Material
      HousingPlastic
      CablePUR
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) For cable length up to 0.3 m.
      • 2) DC.
      • 3) AC.
      • 4) Ub and Ta constant.
    • Safety-related parameters
      MTTFD41,230 years
      DCavg0 %
      TM (mission time)20 years
      B10d10,000,000 Switching cycles 1)
      • 1) Only for devices containing electro-mechanical components. In this case, the MTTFD value of the entire device must be calculated from the given B10D value, the number of switching cycles and the given MTTFD value.
    • Classifications
      ECl@ss 5.027270104
      ECl@ss 5.1.427270104
      ECl@ss 6.027270104
      ECl@ss 6.227270104
      ECl@ss 7.027270104
      ECl@ss 8.027270104
      ECl@ss 8.127270104
      ECl@ss 9.027270104
      ECl@ss 10.027270104
      ECl@ss 11.027270104
      ECl@ss 12.027274301
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    RZT7-03ZRS-KP0
    Installation note
    RZT7-03ZRS-KP0
    Connection diagram Cd-036
    RZT7-03ZRS-KP0
    Dimensional drawing Cable with connector M8
  • View: View Gallery View List Show all
    Hide all