Contact
Feedback

Sensors for T-slot cylinders
MZT8

MZT8-03VPS-KQ0
1044460
Ready for dispatch in 2 to 3 weeks
  • Copy shortlink
    • Features
      Cylinder typeT-slot
      Cylinder types with adapter

      Profile cylinder

      Tie rod cylinder

      Round body cylinder

      Dovetail groove cylinder

      SMC rail CDQ2

      SMC rail ECDQ2

      Housing length24 mm
      Switching outputPNP
      Switching frequency1,000 Hz
      Output functionNO
      Electrical wiringDC 3-wire
      Enclosure ratingIP68 1)
      Cable outletAxial
      • 1) According to EN 60529 (IP 67 / IP 68).
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Power consumption10 mA 1)
      Voltage drop≤ 2.2 V
      Continuous current Ia≤ 200 mA
      Protection classIII
      Time delay before availability25 ms
      Response sensitivity, typ.2.6 mT
      Overrun distance, typ.3 mm
      Hysteresis, typ.> 0.5 mT
      Reproducibility≤ 0.1 mT 2)
      Reverse polarity protection
      Short-circuit protection
      Power-up pulse protection
      Ambient operating temperature–30 °C ... +80 °C
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-2
      Housing materialPlastic, PA12
      Connection typeCable with connector M12, 3-pin, 0.3 m
      Cable materialPUR
      Conductor cross-section0.14 mm²
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) Without load.
      • 2) Ub and Ta constant.
    • Classifications
      ECl@ss 5.027270104
      ECl@ss 5.1.427270104
      ECl@ss 6.027270104
      ECl@ss 6.227270104
      ECl@ss 7.027270104
      ECl@ss 8.027270104
      ECl@ss 8.127270104
      ECl@ss 9.027270104
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    MZT8-03VPS-KQ0
    Dimensional drawing Cable with M12 male connector
    MZT8-03VPS-KQ0
    Installation note
    MZT8-03VPS-KQ0
    Connection diagram Cd-002
  • View: View Gallery View List Show all
    Hide all
TOP