Contact
Feedback

Sensors for T-slot cylinders
MZT7

MZT7-03VPS-KQ0
1070825
Ready for dispatch in 2 to 3 weeks
  • Copy shortlink
    • Features
      Cylinder typeT-slot
      Cylinder types with adapter

      Profile cylinder

      Tie rod cylinder

      Round body cylinder

      Dovetail groove cylinder

      SMC rail CDQ2

      SMC rail ECDQ2

      Housing length29.5 mm
      Switching outputPNP
      Switching frequency1,000 Hz
      Output functionNO
      Electrical wiringDC 3-wire
      Enclosure ratingIP65, IP67 1)
      Cable outletAxial
      • 1) According to EN 60529.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Power consumption8 mA 1)
      Voltage drop≤ 2 V
      Continuous current Ia≤ 100 mA
      Protection classIII
      Response sensitivity, typ.3 mT
      Overrun distance, typ.10 mm
      Hysteresis, typ.< 0.8 mT
      Reproducibility≤ 0.1 mT 2)
      Status indicator LED
      Reverse polarity protection
      Short-circuit protection
      Ambient operating temperature–30 °C ... +80 °C
      MTTFd: mean time to dangerous failure1,600 years
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-2
      Housing materialPlastic
      Connection typeCable with connector M12, 3-pin, with knurled nuts, 0.3 m
      Cable materialPUR
      Conductor cross-section0.14 mm²
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) Without load.
      • 2) Ub and Ta constant.
    • Safety-related parameters
      MTTFD1,600 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270104
      ECl@ss 5.1.427270104
      ECl@ss 6.027270104
      ECl@ss 6.227270104
      ECl@ss 7.027270104
      ECl@ss 8.027270104
      ECl@ss 8.127270104
      ECl@ss 9.027270104
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    MZT7-03VPS-KQ0
    Connection diagram Cd-002
    MZT7-03VPS-KQ0
    Installation note
    MZT7-03VPS-KQ0
    Dimensional drawing Cable with connector M12, with knurled nuts
  • View: View Gallery View List Show all
    Hide all
TOP