Sensors for T-slot cylinders
MZT7
MZT7-03VPS-KP0
1070814
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Cylinder type | T-slot |
Cylinder types with adapter | Profile cylinder Tie rod cylinder Round body cylinder Dovetail groove cylinder SMC rail CDQ2 SMC rail ECDQ2 |
Housing length | 29.5 mm |
Switching output | PNP |
Switching frequency | 1,000 Hz |
Output function | NO |
Electrical wiring | DC 3-wire |
Enclosure rating | IP65 1) IP67 |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC |
Power consumption | 8 mA, without load |
Voltage drop | ≤ 2 V |
Continuous current Ia | ≤ 100 mA |
Protection class | III |
Response sensitivity, typ. | 3 mT |
Overrun distance, typ. | 10 mm |
Hysteresis, typ. | < 0.8 mT |
Reproducibility | ≤ 0.1 mT 1) |
Status indicator LED | ✔ |
Reverse polarity protection | ✔ |
Short-circuit protection | ✔ |
Ambient operating temperature | –30 °C ... +80 °C |
Shock and vibration resistance | 30 g, 11 ms / 10 ... 55 Hz, 1 mm |
EMC | According to EN 60947-5-2 |
Connection type | Cable with connector M8, 3-pin, drag chain use, 0.3 m |
Connection type Detail | | Conductor cross-section | 0.14 mm² | Cable diameter | Ø 2.9 mm | Bending radius | With fixed installation > 3 x cable diameter | | For flexible use > 10 x cable diameter | Torsion force | ± 270° / 10 cm | Torsion cycles | > 2,000,000 | Drag chain cycles | > 2,000,000 | Drag chain parameters | Traversing speed max. 3.3 m/s at 5 m horizontal traversing length | | Acceleration max. 5 m/s² | Cable outlet | Axial |
|
Material | | Housing | Plastic | Cable | PUR |
|
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Classifications
ECl@ss 5.0 | 27270104 |
ECl@ss 5.1.4 | 27270104 |
ECl@ss 6.0 | 27270104 |
ECl@ss 6.2 | 27270104 |
ECl@ss 7.0 | 27270104 |
ECl@ss 8.0 | 27270104 |
ECl@ss 8.1 | 27270104 |
ECl@ss 9.0 | 27270104 |
ECl@ss 10.0 | 27270104 |
ECl@ss 11.0 | 27270104 |
ECl@ss 12.0 | 27274301 |
ETIM 5.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 7.0 | EC002544 |
ETIM 8.0 | EC002544 |
UNSPSC 16.0901 | 39122230 |
Technical drawings
Installation note
Connection diagram Cd-002
Dimensional drawing Cable with connector M8
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.