Sensors for T-slot cylinders
MZ2Q-T

MZ2Q-FTZPS-KR0
1041322
Piece
Copy shortlink
    • Features
      Cylinder typeT-slot
      Detection zone0 mm ... 50 mm
      Cylinder types with adapter

      Profile cylinder

      Tie rod cylinder

      Round body cylinder

      Dovetail groove cylinder

      SMC rail CDQ2

      SMC rail ECDQ2

      Housing length40 mm
      Switching output2 x PNP
      Output functionNO
      Electrical wiringDC 4-wire
      Teach-in
      Enclosure ratingIP67 1)
      Adjustment
      Teach-in control panelTeaching in switching points 1 and 2
      • 1) According to EN 60529.
    • Mechanics/electronics
      Detection zone0 mm ... 50 mm
      Supply voltage12 V DC ... 30 V DC
      Power consumptionTyp. 25 mA, without load
      Voltage drop≤ 2.2 V
      Continuous current Ia≤ 100 mA
      Protection classIII
      Hysteresis, typ.1 mT
      Reproducibility≤ 0.1 mT 1)
      Reverse polarity protection
      Short-circuit protection
      Power-up pulse protection
      Ambient operating temperature–20 °C ... +75 °C
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-2
      Connection typeCable with connector M8, 4-pin, with knurled nuts, 0.5 m
      Connection type Detail
      Cable diameterØ 2.6 mm
      Bending radiusWith fixed installation > 5 x cable diameter
      For flexible use > 10 x cable diameter
      Cable outletAxial
      Material
      HousingPlastic
      CablePUR
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) Ub and Ta constant.
    • Safety-related parameters
      MTTFD799 years
      DCavg0%
      TM (mission time)20 years
    • Classifications
      ECl@ss 5.027270104
      ECl@ss 5.1.427270104
      ECl@ss 6.027270104
      ECl@ss 6.227270104
      ECl@ss 7.027270104
      ECl@ss 8.027270104
      ECl@ss 8.127270104
      ECl@ss 9.027270104
      ECl@ss 10.027270104
      ECl@ss 11.027270104
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    MZ2Q-FTZPS-KR0
    Installation note
    MZ2Q-FTZPS-KR0
    Connection type
    MZ2Q-FTZPS-KR0
    Connection diagram Cd-032
    MZ2Q-FTZPS-KR0
    Dimensional drawing Cable with connector M8, with knurled nuts
  • View: View Gallery View List Show all
    Hide all