Sensors for C-slot cylinders
MZC1

Your Benefits

  • A sensor for a wide range of applications: The sensor design fits into all standard C-slots used around the world, regardless of the cylinder profile or make
  • Quick and easy mounting using an Allen key or flat-head screwdriver
  • Low maintenance costs as the sensor is resistant to shock and vibration, meaning it does not slide about in the slot
  • Saves time on initial installation and when replacing devices as the sensor can be easily inserted into the slot from above. The end caps of the cylinder do not have to be removed.
  • Very rugged housing with enclosure rating IP 67, IP 68, or IP 69K extends the service life of the sensor

Overview

The MZC1 magnetic cylinder sensor from SICK is the flexible solution for detecting the piston position in pneumatic actuators. The MZC1 can be mounted directly into all cylinders with standard C-slots. SICK also has an extensive range of adapters which enable the MZC1 to be used with other cylinder types. The MZC1 is characterized by its simple mounting principle: Insert the sensor into the slot and rotate the fixing screw a quarter turn to fix it securely to the cylinder. Furthermore, the MZC1 is available in a range of variants up to an enclosure rating of IP 69K. This ensures the sensor has a long service life and reduces maintenance costs.

At a glance
  • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
  • Insertion of the sensor into the slot from above makes mounting quick and easy
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state
  • Enclosure ratings: IP 67, IP 68, IP 69K

 

Robotics image
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Output functionNO / NC
    Special featuresSensor element distance: 7.95 mm
    Cylinder types with adapter

    SMC rail CDQ2

    SMC rail ECDQ2

    Round body cylinder

    Profile cylinders and tie-rod cylinders

    Housing length23.7 mm
    Supply voltage10 V DC ... 30 V DC
All technical data can be found accompanying the individual product

Downloads