3D LiDAR sensors
MRS6000 / Outdoor
MRS6124R-131001
6065086
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
Features
Application | Outdoor |
Light source | Infrared light (870 nm) |
Laser class | 1 (IEC 60825-1:2014) |
Aperture angle | | Horizontal | 120° | Vertical | 15° |
|
Scanning frequency | 10 Hz |
Angular resolution | 0.13°, horizontal 0.625°, vertical |
Working range | 0.5 m ... 200 m |
Scanning range | | At 10% remission | 30 m | At 90% remission | 75 m |
|
Amount of evaluated echoes | 4 |
Mechanics/electronics
Connection type | 3 x M12 round connectors (supply voltage, Ethernet, I/O) |
Supply voltage | 10 V ... 29 V |
Power consumption | 20 W |
Housing | Aluminum / plastic (PMMA) |
Housing color | Gray (RAL 7042) |
Enclosure rating | IP65 IP67 |
Protection class | III |
Weight | 2.2 kg |
Dimensions (L x W x H) | 125.5 mm x 176 mm x 131 mm |
Performance
Systematic error | ± 125 mm 1) |
Statistical error | 30 mm 1) |
Interfaces
Ethernet | ✔ , TCP/IP | Function | Raw data interface/parameterization | Data transmission rate | 100 Mbit/s ... 1 Gbit/s |
|
Ambient data
Ambient operating temperature | –20 °C ... +60 °C |
General notes
Note on use | The sensor does not constitute a safety component as defined by relevant legislation on machine safety. |
Classifications
eCl@ss 5.0 | 27270990 |
eCl@ss 5.1.4 | 27270990 |
eCl@ss 6.0 | 27270913 |
eCl@ss 6.2 | 27270913 |
eCl@ss 7.0 | 27270913 |
eCl@ss 8.0 | 27270913 |
eCl@ss 8.1 | 27270913 |
eCl@ss 9.0 | 27270913 |
eCl@ss 10.0 | 27270913 |
eCl@ss 11.0 | 27270913 |
eCl@ss 12.0 | 27270913 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
UNSPSC 16.0901 | 41111615 |
Technical drawings
Dimensional drawing
Functional principle
Functional principle
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.