Contact
Feedback

Detection of the wooden board inside the saw

IME inductive proximity sensors, one of which is mounted in each of the infeed and outfeed of the multi-blade circular saw, detect the moving wooden board using a mechanical device. The position of the board in the multi-blade circular saw is thereby determined and the next machining cycle is coordinated.

  • Following product families can be used
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
TOP