Contact
Feedback

Length measurement of fabric sheets with measuring wheel encoder

The DFV60 measuring wheel encoder uses a friction wheel to measure the exact speed and length of the woven textile cord.

  • Following product families can be used
    High-resolution, programmable measuring wheel incremental encoder
    • Rotatable spring arm for universal use
    • 300 mm wheel circumference with o-ring made from NBR70
    • Mounting arm and measurement wheels made from aluminum
    • Programmable output voltage, zero pulse position, zero pulse width and number of pulses
    • Connection: radial M12 male connector connection or radial/axial cable connection
    • Electrical interfaces: 5V & 24V TTL/RS-422, 24 V HTL/push pull
    • Remote zero setting possible
TOP