Contact
Feedback

Speed measurement and positioning on the traveling unit

An absolute encoder supplies the value for controlling the positioning speed, acceleration, and delay. With its high resolution and repeatability, the encoder ensures that the positioning commands for the storage and retrieval machine are executed with precision.

  • Following product families can be used
    Product family A3M60 PROFIBUS
    Compact, robust, powerful
    • Rugged absolute multiturn encoder with up to 31 bits (14-bit singleturn and 17-bit multiturn)
    • Face mount flange, servo flange or blind hollow shaft
    • Compact design (<70 mm)
    • Integrated PROFIBUS interface with DP V0, V1, and V2 functionality (depending on type)
    • Connectivity: 3 x M12 male connector
    • Protection class up to IP67
    • Operating temperature: –30 to +80 °C (depending on type)
TOP