Contact
Feedback

Positioning the y axis on the lifting unit

A mid-range distance sensor is used for absolute positioning of the lifting unit. High measurement accuracy, repeatability, and measuring speeds ensure that the positioning commands can be processed accurately, quickly, and synchronously with the parallel positioning of the traveling unit.

  • Following product families can be used
    Product family Dx100
    Reliable, fast, precise positioning
    • Measuring range up to 300 m (dependent on type)
    • Numerous fieldbus interfaces
    • Pre-failure notification and diagnostic data available
    • Display with intuitive menu and easy to see status LEDs
    • Small, rugged metal housing
    • 3-axis alignment bracket with quick lock system available as accessory
    • Elongated holes for zero point adjustment when replacing devices
    Product family Dx50
    Measuring distances – reliable, precise and versatile
    • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
    • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
    • Different performance levels depending on the product and laser class
    • Various interfaces: Digital, analog or serial
    • Display with intuitive and consistent operating concept
    • Rugged zinc die cast housing
    • Wide operating temperature range from –30 °C to +65 °C
TOP