Contact
Feedback

Positioning and data transmission at the stacker crane

The DL100 long range distance sensor positions the driving unit. The high resolution and repeatability of the sensor allows high speeds and accelerations. The ISD400 optical data transmission system included with the storage and retrieval system enables it to communicate with the warehouse control system.

  • Following product families can be used
    Product family ISD400
    Wireless communication – fast and easy
    • PROFIBUS DP interface for the ISD400 Core
    • Protocol-free Fast Ethernet interface for the ISD400 Pro
    • Fast Ethernet with a transmission rate of 100 Mbps for the ISD400 Pro
    • Connection and operation without opening the device
    • Version with heating for use in temperatures as low as –40 °C
    Product family Dx100
    Reliable, fast, precise positioning
    • Measuring range up to 300 m (dependent on type)
    • Numerous fieldbus interfaces
    • Pre-failure notification and diagnostic data available
    • Display with intuitive menu and easy to see status LEDs
    • Small, rugged metal housing
    • 3-axis alignment bracket with quick lock system available as accessory
    • Elongated holes for zero point adjustment when replacing devices
Do you have any questions or would you like a personal consultation?

Contact us 

From micron to mile. In all dimensions. Scanning range in all dimensions, exact results in all environments.  

Find out more

TOP