Contact
Feedback

Pressure monitoring of abrasive media in silicon cutting machine

Thanks to the hermetically-sealed stainless steel membrane, the PFT and PBS pressure sensors with rotatable status indicator work even in very corrosive environments and at high temperatures and are resistant to decomposition damage. The moving components are wear- and therefore practically maintenance-free.

  • Following product families can be used
    The flexible solution
    • Measuring ranges from 0 mbar ... 100 mbar up to 0 bar ... 600 bar
    • Relative, absolute, and ± measuring ranges
    • Also available with flush-mounted membrane
    • Process temperature up to 150 °C (optional)
    • Large number of commonly used process connections
    • High shock and vibration resistance
    • Accuracy 0.5% or 0.25%
    • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
    • Zero and span adjustable
    • Round connector M12 x 1, angled plug (DIN 175301-803 A) or cable connection
  • Following products can be used
    Pressure sensors
    PBS
    • Measuring range: –1 kg/cm² ... 1.5 kg/cm²
    • Accuracy: ≤ ± 1 % of the span
    • Process connection: ¼'' NPT
    • Process temperature: –20 °C ... +85 °C
    • Seal: Without seal
    • Output signal: 2 x PNP + 4 mA ... 20 mA
    • Connection type: Round connector M12 x 1, 5-pin, IP67
    • Supply voltage: 15 V DC ... 35 V DC
    Details
    Compare now
    Piece
    Pressure sensors
    PBS
    • Measuring range: –1 kg/cm² ... 24 kg/cm²
    • Accuracy: ≤ ± 1 % of the span
    • Process connection: ¼'' NPT
    • Process temperature: –20 °C ... +85 °C
    • Seal: Without seal
    • Output signal: 1 x PNP + 4 mA ... 20 mA
    • Connection type: Round connector M12 x 1, 4-pin, IP67
    • Supply voltage: 15 V DC ... 35 V DC
    Details
    Compare now
    Piece
    Pressure sensors
    PBS
    • Measuring range: –1 kg/cm² ... 3 kg/cm²
    • Accuracy: ≤ ± 1 % of the span
    • Process connection: G ¼ A according to DIN 3852-E
    • Process temperature: –20 °C ... +85 °C
    • Seal: NBR
    • Output signal: 1 x NPN + 4 mA ... 20 mA
    • Connection type: Round connector M12 x 1, 4-pin, IP67
    • Supply voltage: 15 V DC ... 35 V DC
    Details
    Compare now
    Piece
TOP